Menu Search

Clevis Pins

In production

These Clevis Pins are cylindrical pins with a flat head on one end. It is intended to fit into the holes of a clevis joint, forming a pivotal connection that allows for angular movement and adjustment.

It has exceptional strength, durability, and corrosion resistance. Its cylindrical design enables simple insertion into the holes and rotation of the mating component. At the same time, the flat head provides a stop during installation.

Its design allows for quick and easy disassembly, modification, or replacement of the pin as needed. Used in the automobile industry, manufacturing, and construction for steering linkages, suspension systems, and control mechanisms.

  • It forms a pivotal connection that allows for angular movement and adjustment.
  • It has exceptional strength, durability, and corrosion resistance.
  • Its cylindrical design enables simple insertion into the holes and rotation of the mating component.
Material: 303 Stainless Steel, Steel, Igumid G Series Code: SRR3450, SRR3454, SRR3453

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
24 results
Product SKUs information
Item Code Price range Availability d2 l2 l3 d1 tol. h11 Material l1 View
$2.2133 - $2.4525 Request the lead time here
8.0
20.5
10.0
Steel
25.0
$15.1136 - $16.7463 Request the lead time here
18.0
50.5
25.0
Steel
57.0
$2.137 - $2.3679 Request the lead time here
6.0
16.5
8.0
Steel
20.0
$5.5715 - $6.1735 Request the lead time here
5.0
12.5
6.0
303 Stainless Steel
15.5
  • of 2
Clevis Pin 10.0 8.0 25.0 Zinc Plated Steel

20194727

Price Range
$2.4525 - $2.2133

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    10.0
  • d2
    8.0
  • d3
    14.0
  • l1
    25.0
  • l2
    20.5
Clevis Pin 25.0 18.0 57.0 Zinc Plated Steel

20194765

Price Range
$16.7463 - $15.1136

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    25.0
  • d2
    18.0
  • d3
    32.0
  • l1
    57.0
  • l2
    50.5
Clevis Pin 8.0 6.0 20.0 Zinc Plated Steel

20194710

Price Range
$2.3679 - $2.137

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    8.0
  • d2
    6.0
  • d3
    12.0
  • l1
    20.0
  • l2
    16.5
Clevis Pin 6.0 5.0 15.5 303 Stainless Steel

20194796

Price Range
$6.1735 - $5.5715

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h11
    6.0
  • d2
    5.0
  • d3
    9.0
  • l1
    15.5
  • l2
    12.5