Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Clevis Retention Clips are used to hold a clevis pin in place, providing a reliable and convenient option for maintaining mechanical connections' integrity.
It has a loop-like or U-shaped design that fits around the base of a clevis joint, locking it in place and preventing unintentional disconnection, resulting in a neat, compact assembly. The steel material ensures longevity and the capacity to withstand large weights, as well as resistance to wear and corrosion.
It is simple to install and detach from the clevis joint. Used in various applications for steering linkages, suspension systems, and control mechanisms in the automotive industry, manufacturing, and construction.
Material: Igumid G, Steel Series Code: SRR3437, SRR3435
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clevis Size | h4 | d1 tol. h11 | h1 | h3 | h2 | l1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $2.0159 - $2.2336 | Request the lead time here |
12x24
|
12.0
|
12.0
|
24.0
|
46.0
|
55.0
|
28.0
|
||
| $8.3434 - $9.2447 | Request the lead time here |
16x64
|
16.0
|
16.0
|
64.0
|
92.0
|
103.0
|
36.0
|
||
| $2.4369 - $2.7003 | Request the lead time here |
10x40
|
10.0
|
10.0
|
40.0
|
59.0
|
66.0
|
23.0
|
||
| $15.9585 - $17.6826 | Request the lead time here |
14x56
|
14.0
|
14.0
|
56.0
|
82.0
|
92.0
|
31.0
|
||
| $13.9146 - $15.4178 | Request the lead time here |
16x32
|
16.0
|
16.0
|
32.0
|
62.0
|
73.0
|
36.0
|
||
| $1.2578 - $1.3937 | Request the lead time here |
6x24
|
6.0
|
6.0
|
24.0
|
35.0
|
40.0
|
14.0
|
||
| $22.6407 - $25.0866 | Request the lead time here |
20x40
|
16.0
|
20.0
|
40.0
|
72.0
|
88.0
|
44.0
|
||
| $3.2232 - $3.5714 | Request the lead time here |
5x12
|
6.5
|
5.0
|
12.0
|
23.0
|
27.0
|
14.0
|
||
| $119.5714 - $132.4892 | Request the lead time here |
5x20
|
4.5
|
5.0
|
20.0
|
29.0
|
33.0
|
12.0
|
||
| $109.5875 - $121.4266 | Request the lead time here |
5x10
|
4.5
|
5.0
|
10.0
|
19.0
|
23.0
|
12.0
|
||
| $1.415 - $1.5679 | Request the lead time here |
10x20
|
10.0
|
10.0
|
20.0
|
39.0
|
46.0
|
23.0
|
||
| $4.4023 - $4.8779 | Request the lead time here |
5x10
|
5.5
|
5.0
|
10.0
|
19.0
|
23.0
|
12.0
|
||
| $2.1838 - $2.4198 | Request the lead time here |
14x28
|
14.0
|
14.0
|
28.0
|
52.0
|
62.0
|
31.0
|
||
| $7.1538 - $7.9267 | Request the lead time here |
10x20
|
10.0
|
10.0
|
20.0
|
38.0
|
45.0
|
23.0
|
||
| $4.4023 - $4.8779 | Request the lead time here |
4x8
|
4.5
|
4.0
|
8.0
|
15.0
|
19.0
|
9.5
|
||
| $1.808 - $2.0034 | Request the lead time here |
4x8
|
4.0
|
4.0
|
8.0
|
15.0
|
19.0
|
9.0
|
||
| $1.7294 - $1.9164 | Request the lead time here |
8x16
|
8.0
|
8.0
|
16.0
|
31.0
|
38.0
|
19.0
|
||
| $2.5758 - $2.8541 | Request the lead time here |
16x32
|
16.0
|
16.0
|
32.0
|
62.0
|
72.0
|
36.0
|
||
| $5.1099 - $5.6619 | Request the lead time here |
6x12
|
6.5
|
6.0
|
12.0
|
23.0
|
27.0
|
14.0
|
||
| $7.7827 - $8.6235 | Request the lead time here |
12x24
|
12.0
|
12.0
|
24.0
|
45.0
|
53.0
|
28.0