Our Collar Plugs, offered in orange LDPE, feature a self-tapping design. The thick walls of the Collar Plugs make them highly durable.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Fitting Height | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.0276 - $0.0291 | Request the lead time here |
0.571 in
14.5 mm
|
|
0.689 in
17.5 mm
|
||
| $0.0538 - $0.0566 | Request the lead time here |
0.807 in
20.5 mm
|
|
1.201 in
30.5 mm
|
||
| $0.0323 - $0.0339 | Request the lead time here |
0.689 in
17.5 mm
|
|
1.083 in
27.5 mm
|
||
| $0.0276 - $0.0291 | Request the lead time here |
0.591 in
15.0 mm
|
|
0.886 in
22.5 mm
|
||
| $0.0276 - $0.0291 | Request the lead time here |
0.472 in
12.0 mm
|
|
0.787 in
20.0 mm
|
||
| $0.0461 - $0.0485 | Request the lead time here |
0.807 in
20.5 mm
|
|
1.201 in
30.5 mm
|
||
| $0.0422 - $0.0444 | Request the lead time here |
0.689 in
17.5 mm
|
|
1.083 in
27.5 mm
|
||
| $0.0368 - $0.0388 | Request the lead time here |
0.689 in
17.5 mm
|
|
1.083 in
27.5 mm
|
||
| $0.0307 - $0.0323 | Request the lead time here |
0.689 in
17.5 mm
|
|
1.083 in
27.5 mm
|
||
| $0.0384 - $0.0405 | Request the lead time here |
0.689 in
17.5 mm
|
|
1.083 in
27.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue