Menu Search

Compact Linear Ball Bushings

In production

These Compact Linear Ball Bushings are designed for smooth and accurate linear motion in applications with limited space. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The compact design allows for efficient use of space in applications where space constraints are a concern. It also allows you to maximize the available space and achieve optimal performance in compact environments.

Easy to install through press fit, low friction for reduced wear and extended lifespan and high load-carrying capacity. Its seal is oil-resistant, and the housing is corrosion resistant.

It can withstand temperatures from -20C to +80C and is ideal for automation systems, CNC machines, and manufacturing processes.

  • The compact design allows for efficient use of space in applications where space constraints are a concern.
  • It can withstand temperatures from -20C to +80C.
  • Ideal for automation systems, CNC machines, and manufacturing processes.
  • It allows you to maximize the available space and achieve optimal performance in compact environments.
Material: Iron Series Code: SRL1715

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
10 results
Product SKUs information
Item Code Price range Availability Static load C0 max. N No. of ball circuits Dyn. load C max. N d1 tol. h6 d2 tol. h6 l1 View
$32.8605 - $36.4106 Request the lead time here
1370.0
6.0
2100.0
25.0
35.0
40.0
$24.0558 - $26.6546 Request the lead time here
625.0
5.0
925.0
16.0
24.0
30.0
$27.8292 - $30.8357 Request the lead time here
790.0
6.0
1165.0
20.0
28.0
30.0
$113.5968 - $125.8691 Request the lead time here
4100.0
7.0
5200.0
40.0
52.0
60.0
$22.5621 - $24.9995 Request the lead time here
440.0
5.0
640.0
14.0
21.0
28.0
$43.0017 - $47.6473 Request the lead time here
2100.0
6.0
2870.0
30.0
40.0
50.0
$20.8325 - $23.0832 Request the lead time here
260.0
4.0
350.0
8.0
15.0
24.0
$20.1251 - $22.2993 Request the lead time here
320.0
4.0
416.0
10.0
17.0
26.0
$185.3711 - $205.3974 Request the lead time here
5600.0
8.0
6620.0
50.0
62.0
70.0
$21.2257 - $23.5187 Request the lead time here
385.0
4.0
480.0
12.0
19.0
28.0
Compact Linear Ball Bushing - 25.0; 35.0; 40.0; Iron

20157838

Price Range
$36.4106 - $32.8605

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    35.0
  • l1
    40.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    2100.0
Compact Linear Ball Bushing - 16.0; 24.0; 30.0; Iron

20157814

Price Range
$26.6546 - $24.0558

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    24.0
  • l1
    30.0
  • No. of ball circuits
    5.0
  • Dyn. load C max. N
    925.0
Compact Linear Ball Bushing - 20.0; 28.0; 30.0; Iron

20157821

Price Range
$30.8357 - $27.8292

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    28.0
  • l1
    30.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    1165.0
Compact Linear Ball Bushing - 40.0; 52.0; 60.0; Iron

20158187

Price Range
$125.8691 - $113.5968

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    52.0
  • l1
    60.0
  • No. of ball circuits
    7.0
  • Dyn. load C max. N
    5200.0
Compact Linear Ball Bushing - 14.0; 21.0; 28.0; Iron

20157807

Price Range
$24.9995 - $22.5621

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    14.0
  • d2 tol. h6
    21.0
  • l1
    28.0
  • No. of ball circuits
    5.0
  • Dyn. load C max. N
    640.0
Compact Linear Ball Bushing - 30.0; 40.0; 50.0; Iron

20157845

Price Range
$47.6473 - $43.0017

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    40.0
  • l1
    50.0
  • No. of ball circuits
    6.0
  • Dyn. load C max. N
    2870.0
Compact Linear Ball Bushing - 8.0; 15.0; 24.0; Iron

20158286

Price Range
$23.0832 - $20.8325

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    15.0
  • l1
    24.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    350.0
Compact Linear Ball Bushing - 10.0; 17.0; 26.0; Iron

20158293

Price Range
$22.2993 - $20.1251

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    17.0
  • l1
    26.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    416.0
Compact Linear Ball Bushing - 50.0; 62.0; 70.0; Iron

20155360

Price Range
$205.3974 - $185.3711

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    50.0
  • d2 tol. h6
    62.0
  • l1
    70.0
  • No. of ball circuits
    8.0
  • Dyn. load C max. N
    6620.0
Compact Linear Ball Bushing - 12.0; 19.0; 28.0; Iron

20157791

Price Range
$23.5187 - $21.2257

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    19.0
  • l1
    28.0
  • No. of ball circuits
    4.0
  • Dyn. load C max. N
    480.0