Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Compact Wedge Clamps can withstand huge loads and strong pressure without affecting performance. Due to their compact size, these clamps are suitable for working in limited places or with smaller workpieces.
The wedge design provides a strong and dependable hold, ensuring your workpiece remains securely positioned while cutting, drilling, or assembling. It also results in forceful clamping and holding of two workpieces with equal clamping force.
It provides both downward and side gripping force. They are installed with a hex wrench. Used in various applications, including precision machining, electronics assembly, and medical manufacturing.
Material: Steel Series Code: SR12454
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clamp Type | h1 max | h1 min | h2 | d1 | l1 max | l1 min | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $80.9721 - $89.7198 | Request the lead time here |
|
7.2
|
6.2
|
0.3
|
M5x15
|
14.0
|
12.0
|
||
| $136.2376 - $150.9557 | Request the lead time here |
|
11.4
|
9.9
|
9.8
|
M8x20
|
21.5
|
18.5
|
||
| $95.7515 - $106.0959 | Request the lead time here |
|
7.2
|
6.2
|
6.2
|
M5x15
|
14.0
|
12.0
|
||
| $117.842 - $130.5728 | Request the lead time here |
|
11.4
|
9.9
|
0.4
|
M8x20
|
21.5
|
18.5
|
||
| $92.0567 - $102.0019 | Request the lead time here |
|
8.5
|
7.5
|
0.2
|
M6x16
|
17.0
|
15.0
|
||
| $110.4523 - $122.3849 | Request the lead time here |
|
8.5
|
7.5
|
7.3
|
M6x16
|
17.0
|
15.0