Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Slotted Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Slotted Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Triangle Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Hex Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $21.1032 - $23.3829 | Request the lead time here |
|
0.236 in
6.0 mm
|
|
|
Square Key
|
|
||
| $27.8079 - $30.8122 | Request the lead time here |
|
|
|
|
|
|
||
| $143.7965 - $264.8882 | Request the lead time here |
|
|
|
Stainless Steel
|
|
|
||
| $29.9846 - $33.2238 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $29.7509 - $54.8043 | Request the lead time here |
|
|
|
|
|
|
||
| $29.9846 - $33.2238 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $29.9846 - $33.2238 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $29.9846 - $33.2238 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $30.2874 - $33.5595 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm