Compression Latches with a Wing Knob design are ideal for applications that require better sealing under vibration conditions. They are commonly used for cabinets and access panels in manufacturing environments.
Our range features adjustable and fixed latches that are locking or non-locking. Where the latch is locking, two keys are supplied with every lock. The adjustable latches have a quarter turn cam operation. Cams are sold separately.
These latches can be used for both left-hand and right-hand applications. Features 6mm of pre-set compression for improved noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Grip | Finish | Key Type | View | |
|---|---|---|---|---|---|---|---|
| $23.4629 - $25.9977 | Request the lead time here |
|
2.835 in
72.0 mm
|
|
|
||
| $23.4629 - $25.9977 | Request the lead time here |
|
2.283 in
58.0 mm
|
|
|
||
| 3402120003E | $23.4629 - $25.9977 | Request the lead time here |
|
3.346 in
85.0 mm
|
|
|
|
| $15.8773 - $17.5926 | Request the lead time here |
|
3.346 in
85.0 mm
|
|
|
||
| $23.6999 - $26.2603 | Request the lead time here |
|
2.283 in
58.0 mm
|
|
|
||
| $23.6999 - $26.2603 | Request the lead time here |
|
3.346 in
85.0 mm
|
|
|
||
| $12.5495 - $13.9053 | Request the lead time here |
|
2.835 in
72.0 mm
|
|
|
||
| $23.4629 - $25.9977 | Request the lead time here |
|
3.346 in
85.0 mm
|
|
|
||
| $29.9846 - $33.2238 | Request the lead time here |
|
2.283 in
58.0 mm
|
|
|
||
| $23.4629 - $25.9977 | Request the lead time here |
|
2.835 in
72.0 mm
|
|
|
||
| $29.9846 - $33.2238 | Request the lead time here |
|
3.346 in
85.0 mm
|
|
|
||
| $23.4629 - $25.9977 | Request the lead time here |
|
2.283 in
58.0 mm
|
|
|
||
| $29.9846 - $33.2238 | Request the lead time here |
|
2.835 in
72.0 mm
|
|
|
||
| $23.4629 - $25.9977 | Request the lead time here |
|
2.835 in
72.0 mm
|
|
|
||
| $29.9846 - $33.2238 | Request the lead time here |
|
2.283 in
58.0 mm
|
|
|
||
| $13.2523 - $14.684 | 50 In stock |
|
3.346 in
85.0 mm
|
|
|
||
| $23.4629 - $25.9977 | Request the lead time here |
|
2.283 in
58.0 mm
|
|
|
||
| $29.9846 - $33.2238 | Request the lead time here |
|
2.283 in
58.0 mm
|
|
CH751 Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue