Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $29.1113 - $32.2562 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $29.1113 - $32.2562 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $139.6082 - $257.173 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
Square Key
|
0.709 in
18.0 mm
|
||
| $28.8843 - $53.2081 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Double Bit Key
|
0.709 in
18.0 mm
|
||
| $29.1113 - $32.2562 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $29.1113 - $32.2562 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $29.4052 - $32.582 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
No Key
|
1.26 in
32.0 mm
|
||
| $12.8663 - $14.2563 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zinc Alloy
|
No Key
|
0.709 in
18.0 mm
|
||
| $148.9154 - $274.3179 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
Double Bit Key
|
0.709 in
18.0 mm
|
||
| $139.6082 - $257.173 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
Slotted Key
|
0.709 in
18.0 mm
|
||
| $27.5577 - $50.7643 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Square Key
|
0.709 in
18.0 mm
|
||
| $18.4937 - $34.0674 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Triangle Key
|
0.709 in
18.0 mm
|
||
| $23.776 - $43.7979 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Square Key
|
0.709 in
18.0 mm
|
||
| $25.8967 - $47.7046 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zinc Alloy
|
No Key
|
0.709 in
18.0 mm
|
||
| $25.0314 - $46.1105 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Triangle Key
|
0.709 in
18.0 mm
|
||
| $27.9022 - $51.3989 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zinc Alloy
|
No Key
|
0.709 in
18.0 mm
|
||
| $148.9154 - $274.3179 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Stainless Steel
|
Slotted Key
|
0.709 in
18.0 mm
|
||
| $18.4937 - $34.0674 | Request the lead time here |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Hex Key
|
0.709 in
18.0 mm
|
||
| $27.5577 - $50.7643 | 90 In stock |
0.756 in
19.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Hex Key
|
0.709 in
18.0 mm
|
||
| $25.361 - $46.7178 | Request the lead time here |
0.795 in
20.2 mm
|
0.236 in
6.0 mm
|
Left Handed
|
Zamak
|
Tubular Key
|
0.709 in
18.0 mm