Compression Latch with a T Handle are hand-operated and have a fixed design. They are used in a range of access hardware applications and are a great choice for cabinets and access panels.
Our range is available with locking and non-locking options. All locking options are supplied with two keys. All latches are supplied with rubber sealing gasket and 6mm of pre-set compression to increase noise isolation.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Finish | Special Offer | Grip Capacity | Key Type | View | |
|---|---|---|---|---|---|---|---|
| $28.696 - $31.7962 | Request the lead time here |
|
|
|
|
||
| $27.6341 - $30.6195 | Request the lead time here |
Chrome Plated
|
|
1.26 in
32.0 mm
|
No Key
|
||
| $27.6341 - $30.6195 | Request the lead time here |
Powder Coating
|
|
0.787 in
20.0 mm
|
No Key
|
||
| $28.9861 - $32.1174 | Request the lead time here |
Powder Coating
|
|
1.378 in
35.0 mm
|
Keyed CH751
|
||
| $28.9861 - $32.1174 | Request the lead time here |
Black Powder Coated
|
|
0.866 in
22.0 mm
|
Keyed CH751
|
||
| $28.696 - $31.7962 | Request the lead time here |
|
|
1.26 in
32.0 mm
|
|
||
| $35.0381 - $38.8233 | Request the lead time here |
|
|
0.787 in
20.0 mm
|
|
||
| $35.0381 - $38.8233 | Request the lead time here |
Chrome Plated
|
|
1.26 in
32.0 mm
|
Keyed CH751
|
||
| $29.4763 - $32.6608 | Request the lead time here |
Chrome Plated
|
|
0.787 in
20.0 mm
|
No Key
|
||
| $27.6341 - $30.6195 | Request the lead time here |
|
|
0.866 in
22.0 mm
|
|
||
| $28.696 - $31.7962 | Request the lead time here |
|
|
1.496 in
38.0 mm
|
|
||
| $28.696 - $31.7962 | Request the lead time here |
|
|
0.945 in
24.0 mm
|
|
||
| $27.6341 - $30.6195 | Request the lead time here |
|
|
1.102 in
28.0 mm
|
|
||
| $27.6341 - $30.6195 | Request the lead time here |
|
|
1.102 in
28.0 mm
|
|
||
| $28.696 - $31.7962 | Request the lead time here |
|
|
1.102 in
28.0 mm
|
|
||
| $28.696 - $31.7962 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
|
||
| $27.6341 - $30.6195 | Request the lead time here |
|
|
0.945 in
24.0 mm
|
|
||
| $27.6341 - $30.6195 | Request the lead time here |
|
|
1.378 in
35.0 mm
|
|
||
| $28.696 - $31.7962 | Request the lead time here |
|
|
0.866 in
22.0 mm
|
|
||
| $27.6341 - $30.6195 | Request the lead time here |
|
|
1.26 in
32.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue