Menu Search

Compression Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Item Code Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
$9.4168 - $10.4342 Request the lead time here
2.32 Nmm
101.6 mm
106.42 N
2.1 mm
37.0 mm
18.3 mm
302 Stainless Steel
$3.6097 - $3.9997 Request the lead time here
0.25 Nmm
38.1 mm
5.69 N
0.5 mm
5.9 mm
6.1 mm
Carbon Steel
$4.7059 - $5.2142 Request the lead time here
3.17 Nmm
38.1 mm
52.50 N
1.3 mm
15.4 mm
10.7 mm
302 Stainless Steel
$3.6334 - $4.0259 Request the lead time here
1.61 Nmm
12.7 mm
11.65 N
0.7 mm
3.0 mm
9.1 mm
Carbon Steel
$3.6097 - $3.9997 Request the lead time here
1.03 Nmm
9.65 mm
5.69 N
0.5 mm
2.4 mm
6.1 mm
Carbon Steel
$4.9924 - $5.5318 Request the lead time here
0.44 Nmm
88.9 mm
22.23 N
1.1 mm
16.7 mm
15.2 mm
302 Stainless Steel
$4.1303 - $4.5765 Request the lead time here
0.72 Nmm
19.1 mm
7.83 N
0.5 mm
5.3 mm
4.6 mm
Carbon Steel
$4.9924 - $5.5318 Request the lead time here
0.95 Nmm
38.1 mm
22.23 N
1.1 mm
8.6 mm
15.2 mm
302 Stainless Steel
$3.9909 - $4.4221 Request the lead time here
3.15 Nmm
19.1 mm
34.70 N
1.1 mm
5.4 mm
12.2 mm
Carbon Steel
$8.0611 - $8.932 Request the lead time here
19.78 Nmm
22.35 mm
121.13 N
2.1 mm
12.9 mm
15.2 mm
302 Stainless Steel
$5.0228 - $5.5654 Request the lead time here
4.33 Nmm
12.7 mm
26.69 N
1.1 mm
3.9 mm
15.2 mm
Carbon Steel
$6.0367 - $6.6889 Request the lead time here
1.36 Nmm
9.65 mm
6.52 N
0.5 mm
3.0 mm
4.6 mm
302 Stainless Steel
$6.0793 - $6.7361 Request the lead time here
20.35 Nmm
25.4 mm
145.41 N
2.1 mm
14.0 mm
15.2 mm
Carbon Steel
$7.0349 - $7.7949 Request the lead time here
6.13 Nmm
101.6 mm
201.63 N
2.4 mm
42.4 mm
18.3 mm
Carbon Steel
$3.9525 - $4.3795 Request the lead time here
3.68 Nmm
15.75 mm
34.70 N
1.1 mm
4.9 mm
12.2 mm
Carbon Steel
$7.7725 - $8.6122 Request the lead time here
3.79 Nmm
63.5 mm
106.42 N
2.1 mm
24.9 mm
18.3 mm
302 Stainless Steel
$4.5707 - $5.0646 Request the lead time here
0.60 Nmm
25.4 mm
9.70 N
0.7 mm
4.6 mm
9.1 mm
302 Stainless Steel
$4.3583 - $4.8291 Request the lead time here
0.45 Nmm
17.53 mm
4.74 N
0.5 mm
3.4 mm
6.1 mm
302 Stainless Steel
$4.3583 - $4.8291 Request the lead time here
1.39 Nmm
6.35 mm
4.74 N
0.5 mm
2.0 mm
6.1 mm
302 Stainless Steel
$3.8979 - $4.319 Request the lead time here
13.38 Nmm
12.7 mm
63.03 N
1.3 mm
7.2 mm
10.7 mm
Carbon Steel
  • of 18
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 37.0 mm | 1.457 in ; Stainless Steel

1217361

Price Range
$10.4342 - $9.4168

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    37.0 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    55.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 5.9 mm | 0.232 in ; Carbon Steel

1217061

Price Range
$3.9997 - $3.6097

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.9 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    14.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 15.4 mm | 0.606 in ; Stainless Steel

1217286

Price Range
$5.2142 - $4.7059

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    15.4 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    21.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 0.7 mm | 0.028 in ; Approximate Solid Height: 3.0 mm | 0.118 in ; Carbon Steel

1217083

Price Range
$4.0259 - $3.6334

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.0 mm
  • Load at Load Length
    11.65 N
  • Loaded Length
    5.5 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    9.1 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 2.4 mm | 0.094 in ; Carbon Steel

1217050

Price Range
$3.9997 - $3.6097

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    2.4 mm
  • Load at Load Length
    5.69 N
  • Loaded Length
    4.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 16.7 mm | 0.657 in ; Stainless Steel

1217332

Price Range
$5.5318 - $4.9924

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.7 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    38.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 5.3 mm | 0.209 in ; Carbon Steel

1217041

Price Range
$4.5765 - $4.1303

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.3 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    8.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 8.6 mm | 0.339 in ; Stainless Steel

1217325

Price Range
$5.5318 - $4.9924

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.6 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    14.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 5.4 mm | 0.213 in ; Carbon Steel

1217122

Price Range
$4.4221 - $3.9909

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.4 mm
  • Load at Load Length
    34.70 N
  • Loaded Length
    8.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 12.9 mm | 0.508 in ; Stainless Steel

1217335

Price Range
$8.932 - $8.0611

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.9 mm
  • Load at Load Length
    121.13 N
  • Loaded Length
    16.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 3.9 mm | 0.154 in ; Carbon Steel

1217147

Price Range
$5.5654 - $5.0228

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.9 mm
  • Load at Load Length
    26.69 N
  • Loaded Length
    6.5 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 3.0 mm | 0.118 in ; Stainless Steel

1217206

Price Range
$6.6889 - $6.0367

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.0 mm
  • Load at Load Length
    6.52 N
  • Loaded Length
    4.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 14.0 mm | 0.551 in ; Carbon Steel

1217165

Price Range
$6.7361 - $6.0793

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.0 mm
  • Load at Load Length
    145.41 N
  • Loaded Length
    18.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 2.4 mm | 0.094 in ; Approximate Solid Height: 42.4 mm | 1.669 in ; Carbon Steel

1217203

Price Range
$7.7949 - $7.0349

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    42.4 mm
  • Load at Load Length
    201.63 N
  • Loaded Length
    68.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 4.9 mm | 0.193 in ; Carbon Steel

1217121

Price Range
$4.3795 - $3.9525

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.9 mm
  • Load at Load Length
    34.70 N
  • Loaded Length
    6.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 24.9 mm | 0.98 in ; Stainless Steel

1217357

Price Range
$8.6122 - $7.7725

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    24.9 mm
  • Load at Load Length
    106.42 N
  • Loaded Length
    35.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    18.3 mm
Compression Spring - Wire Diameter: 0.7 mm | 0.028 in ; Approximate Solid Height: 4.6 mm | 0.181 in ; Stainless Steel

1217262

Price Range
$5.0646 - $4.5707

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.6 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    9.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 3.4 mm | 0.134 in ; Stainless Steel

1217226

Price Range
$4.8291 - $4.3583

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.4 mm
  • Load at Load Length
    4.74 N
  • Loaded Length
    7.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 2.0 mm | 0.079 in ; Stainless Steel

1217219

Price Range
$4.8291 - $4.3583

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    2.0 mm
  • Load at Load Length
    4.74 N
  • Loaded Length
    2.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 7.2 mm | 0.283 in ; Carbon Steel

1217109

Price Range
$4.319 - $3.8979

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.2 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    8.0 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm