Menu Search

Compression Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Item Code Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
$4.8056 - $5.3248 Request the lead time here
3.07 Nmm
15.75 mm
28.91 N
1.1 mm
4.9 mm
12.2 mm
302 Stainless Steel
$4.1303 - $4.5765 Request the lead time here
1.37 Nmm
11.18 mm
7.83 N
0.5 mm
3.3 mm
4.6 mm
Carbon Steel
$4.413 - $4.8897 Request the lead time here
10.94 Nmm
17.53 mm
53.32 N
1.1 mm
11.2 mm
6.1 mm
302 Stainless Steel
$4.7059 - $5.2142 Request the lead time here
6.84 Nmm
19.1 mm
52.50 N
1.3 mm
9.2 mm
10.7 mm
302 Stainless Steel
$4.7059 - $5.2142 Request the lead time here
2.07 Nmm
57.15 mm
52.50 N
1.3 mm
21.6 mm
10.7 mm
302 Stainless Steel
$4.1303 - $4.5765 Request the lead time here
1.00 Nmm
14.22 mm
7.83 N
0.5 mm
4.1 mm
4.6 mm
Carbon Steel
$4.5707 - $5.0646 Request the lead time here
0.35 Nmm
44.45 mm
9.70 N
0.7 mm
6.9 mm
9.1 mm
302 Stainless Steel
$4.9827 - $5.521 Request the lead time here
0.38 Nmm
31.75 mm
6.52 N
0.5 mm
7.7 mm
4.6 mm
302 Stainless Steel
$4.8056 - $5.3248 Request the lead time here
4.08 Nmm
12.7 mm
28.91 N
1.1 mm
4.2 mm
12.2 mm
302 Stainless Steel
$4.9248 - $5.4568 Request the lead time here
13.86 Nmm
15.75 mm
85.22 N
1.6 mm
8.7 mm
12.2 mm
302 Stainless Steel
$4.9444 - $5.4785 Request the lead time here
2.04 Nmm
19.1 mm
22.23 N
1.1 mm
5.2 mm
15.2 mm
302 Stainless Steel
$4.9248 - $5.4568 Request the lead time here
3.59 Nmm
57.15 mm
85.22 N
1.6 mm
25.1 mm
12.2 mm
302 Stainless Steel
$4.1303 - $4.5765 Request the lead time here
0.65 Nmm
22.35 mm
7.83 N
0.5 mm
5.8 mm
4.6 mm
Carbon Steel
$3.6097 - $3.9997 Request the lead time here
26.44 Nmm
9.65 mm
64.01 N
1.1 mm
6.9 mm
6.1 mm
Carbon Steel
$3.9354 - $4.3605 Request the lead time here
6.85 Nmm
22.35 mm
63.03 N
1.3 mm
10.3 mm
10.7 mm
Carbon Steel
$6.0367 - $6.6889 Request the lead time here
0.60 Nmm
19.1 mm
6.52 N
0.5 mm
5.3 mm
4.6 mm
302 Stainless Steel
$4.3583 - $4.8291 Request the lead time here
0.25 Nmm
31.75 mm
4.74 N
0.5 mm
5.2 mm
6.1 mm
302 Stainless Steel
$4.9248 - $5.4568 Request the lead time here
3.21 Nmm
63.5 mm
85.22 N
1.6 mm
27.5 mm
12.2 mm
302 Stainless Steel
$4.5707 - $5.0646 Request the lead time here
0.83 Nmm
20.57 mm
9.70 N
0.7 mm
3.8 mm
9.1 mm
302 Stainless Steel
$4.7059 - $5.2142 Request the lead time here
8.56 Nmm
15.75 mm
52.50 N
1.3 mm
8.2 mm
10.7 mm
302 Stainless Steel
  • of 18
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 4.9 mm | 0.193 in ; Stainless Steel

1217292

Price Range
$5.3248 - $4.8056

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.9 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    6.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 3.3 mm | 0.13 in ; Carbon Steel

1217036

Price Range
$4.5765 - $4.1303

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.3 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    5.5 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 11.2 mm | 0.441 in ; Stainless Steel

1217240

Price Range
$4.8897 - $4.413

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.2 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    12.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 9.2 mm | 0.362 in ; Stainless Steel

1217282

Price Range
$5.2142 - $4.7059

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    9.2 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    11.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 21.6 mm | 0.85 in ; Stainless Steel

1217289

Price Range
$5.2142 - $4.7059

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    21.6 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    31.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 4.1 mm | 0.161 in ; Carbon Steel

1217038

Price Range
$4.5765 - $4.1303

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.1 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    6.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 0.7 mm | 0.028 in ; Approximate Solid Height: 6.9 mm | 0.272 in ; Stainless Steel

1217266

Price Range
$5.0646 - $4.5707

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.9 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    16.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 7.7 mm | 0.303 in ; Stainless Steel

1217215

Price Range
$5.521 - $4.9827

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.7 mm
  • Load at Load Length
    6.52 N
  • Loaded Length
    14.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 4.2 mm | 0.165 in ; Stainless Steel

1217291

Price Range
$5.3248 - $4.8056

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.2 mm
  • Load at Load Length
    28.91 N
  • Loaded Length
    5.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 1.6 mm | 0.063 in ; Approximate Solid Height: 8.7 mm | 0.343 in ; Stainless Steel

1217305

Price Range
$5.4568 - $4.9248

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.7 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    9.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 5.2 mm | 0.205 in ; Stainless Steel

1217320

Price Range
$5.4785 - $4.9444

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.2 mm
  • Load at Load Length
    22.23 N
  • Loaded Length
    8.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 1.6 mm | 0.063 in ; Approximate Solid Height: 25.1 mm | 0.988 in ; Stainless Steel

1217314

Price Range
$5.4568 - $4.9248

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    25.1 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    33.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 5.8 mm | 0.228 in ; Carbon Steel

1217042

Price Range
$4.5765 - $4.1303

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.8 mm
  • Load at Load Length
    7.83 N
  • Loaded Length
    10.3 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 6.9 mm | 0.272 in ; Carbon Steel

1217064

Price Range
$3.9997 - $3.6097

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    6.9 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    7.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 10.3 mm | 0.406 in ; Carbon Steel

1217112

Price Range
$4.3605 - $3.9354

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    10.3 mm
  • Load at Load Length
    63.03 N
  • Loaded Length
    13.1 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 5.3 mm | 0.209 in ; Stainless Steel

1217212

Price Range
$6.6889 - $6.0367

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.3 mm
  • Load at Load Length
    6.52 N
  • Loaded Length
    8.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 5.2 mm | 0.205 in ; Stainless Steel

1217231

Price Range
$4.8291 - $4.3583

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    5.2 mm
  • Load at Load Length
    4.74 N
  • Loaded Length
    12.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.6 mm | 0.063 in ; Approximate Solid Height: 27.5 mm | 1.083 in ; Stainless Steel

1217315

Price Range
$5.4568 - $4.9248

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    27.5 mm
  • Load at Load Length
    85.22 N
  • Loaded Length
    37.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    12.2 mm
Compression Spring - Wire Diameter: 0.7 mm | 0.028 in ; Approximate Solid Height: 3.8 mm | 0.15 in ; Stainless Steel

1217259

Price Range
$5.0646 - $4.5707

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.8 mm
  • Load at Load Length
    9.70 N
  • Loaded Length
    8.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    9.1 mm
Compression Spring - Wire Diameter: 1.3 mm | 0.051 in ; Approximate Solid Height: 8.2 mm | 0.323 in ; Stainless Steel

1217281

Price Range
$5.2142 - $4.7059

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.2 mm
  • Load at Load Length
    52.50 N
  • Loaded Length
    9.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    10.7 mm