Menu Search

Compression Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
341 results
Product SKUs information
Item Code Price range Availability Spring Rate Overall Length Load at Load Length Wire Diameter Approximate Solid Height Outside Diameter Full Material View
$4.3706 - $4.8427 Request the lead time here
15.46 Nmm
12.7 mm
53.32 N
1.1 mm
8.7 mm
6.1 mm
302 Stainless Steel
$6.0213 - $6.6719 Request the lead time here
10.73 Nmm
44.45 mm
145.41 N
2.1 mm
21.0 mm
15.2 mm
Carbon Steel
$5.8003 - $6.4269 Request the lead time here
6.71 Nmm
44.45 mm
127.75 N
2.1 mm
18.9 mm
18.3 mm
Carbon Steel
$7.0349 - $7.7949 Request the lead time here
22.05 Nmm
31.75 mm
201.63 N
2.4 mm
17.0 mm
18.3 mm
Carbon Steel
$4.413 - $4.8897 Request the lead time here
13.71 Nmm
14.22 mm
53.32 N
1.1 mm
9.5 mm
6.1 mm
302 Stainless Steel
$4.1457 - $4.5937 Request the lead time here
1.14 Nmm
38.1 mm
26.69 N
1.1 mm
8.6 mm
15.2 mm
Carbon Steel
$3.6686 - $4.065 Request the lead time here
11.21 Nmm
19.1 mm
64.01 N
1.1 mm
12.7 mm
6.1 mm
Carbon Steel
$6.0213 - $6.6719 Request the lead time here
5.11 Nmm
88.9 mm
145.41 N
2.1 mm
37.4 mm
15.2 mm
Carbon Steel
$3.6686 - $4.065 Request the lead time here
9.81 Nmm
22.35 mm
64.01 N
1.1 mm
14.1 mm
6.1 mm
Carbon Steel
$4.1457 - $4.5937 Request the lead time here
0.81 Nmm
63.5 mm
26.69 N
1.1 mm
12.0 mm
15.2 mm
Carbon Steel
$6.0213 - $6.6719 Request the lead time here
5.52 Nmm
82.55 mm
145.41 N
2.1 mm
35.1 mm
15.2 mm
Carbon Steel
$3.8979 - $4.319 Request the lead time here
1.21 Nmm
63.5 mm
39.59 N
1.1 mm
16.0 mm
10.7 mm
Carbon Steel
$4.413 - $4.8897 Request the lead time here
8.17 Nmm
22.35 mm
53.32 N
1.1 mm
14.1 mm
6.1 mm
302 Stainless Steel
$4.1457 - $4.5937 Request the lead time here
0.91 Nmm
57.15 mm
26.69 N
1.1 mm
11.1 mm
15.2 mm
Carbon Steel
$5.8003 - $6.4269 Request the lead time here
9.79 Nmm
31.75 mm
127.75 N
2.1 mm
14.9 mm
18.3 mm
Carbon Steel
$4.413 - $4.8897 Request the lead time here
4.45 Nmm
38.1 mm
53.32 N
1.1 mm
23.7 mm
6.1 mm
302 Stainless Steel
$4.9348 - $5.4679 Request the lead time here
0.98 Nmm
12.7 mm
6.52 N
0.5 mm
3.7 mm
4.6 mm
302 Stainless Steel
$4.1457 - $4.5937 Request the lead time here
1.24 Nmm
35.05 mm
26.69 N
1.1 mm
7.8 mm
15.2 mm
Carbon Steel
$4.413 - $4.8897 Request the lead time here
6.20 Nmm
28.45 mm
53.32 N
1.1 mm
17.8 mm
6.1 mm
302 Stainless Steel
$4.3583 - $4.8291 Request the lead time here
0.35 Nmm
22.35 mm
4.74 N
0.5 mm
4.0 mm
6.1 mm
302 Stainless Steel
  • of 18
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 8.7 mm | 0.343 in ; Stainless Steel

1217237

Price Range
$4.8427 - $4.3706

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.7 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    9.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 21.0 mm | 0.827 in ; Carbon Steel

1217168

Price Range
$6.6719 - $6.0213

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    21.0 mm
  • Load at Load Length
    145.41 N
  • Loaded Length
    30.9 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 18.9 mm | 0.744 in ; Carbon Steel

1217183

Price Range
$6.4269 - $5.8003

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    18.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    25.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring - Wire Diameter: 2.4 mm | 0.094 in ; Approximate Solid Height: 17.0 mm | 0.669 in ; Carbon Steel

1217194

Price Range
$7.7949 - $7.0349

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    17.0 mm
  • Load at Load Length
    201.63 N
  • Loaded Length
    22.6 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 9.5 mm | 0.374 in ; Stainless Steel

1217238

Price Range
$4.8897 - $4.413

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    9.5 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    10.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 8.6 mm | 0.339 in ; Carbon Steel

1217154

Price Range
$4.5937 - $4.1457

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    8.6 mm
  • Load at Load Length
    26.69 N
  • Loaded Length
    14.6 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 12.7 mm | 0.5 in ; Carbon Steel

1217070

Price Range
$4.065 - $3.6686

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.7 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    13.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 37.4 mm | 1.472 in ; Carbon Steel

1217175

Price Range
$6.6719 - $6.0213

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    37.4 mm
  • Load at Load Length
    145.41 N
  • Loaded Length
    60.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 14.1 mm | 0.555 in ; Carbon Steel

1217072

Price Range
$4.065 - $3.6686

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.1 mm
  • Load at Load Length
    64.01 N
  • Loaded Length
    15.8 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 12.0 mm | 0.472 in ; Carbon Steel

1217158

Price Range
$4.5937 - $4.1457

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    12.0 mm
  • Load at Load Length
    26.69 N
  • Loaded Length
    30.4 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 35.1 mm | 1.382 in ; Carbon Steel

1217174

Price Range
$6.6719 - $6.0213

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    35.1 mm
  • Load at Load Length
    145.41 N
  • Loaded Length
    56.2 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 16.0 mm | 0.63 in ; Carbon Steel

1217108

Price Range
$4.319 - $3.8979

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    16.0 mm
  • Load at Load Length
    39.59 N
  • Loaded Length
    30.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    10.7 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 14.1 mm | 0.555 in ; Stainless Steel

1217243

Price Range
$4.8897 - $4.413

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.1 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    15.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 11.1 mm | 0.437 in ; Carbon Steel

1217157

Price Range
$4.5937 - $4.1457

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    11.1 mm
  • Load at Load Length
    26.69 N
  • Loaded Length
    27.8 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 2.1 mm | 0.083 in ; Approximate Solid Height: 14.9 mm | 0.587 in ; Carbon Steel

1217181

Price Range
$6.4269 - $5.8003

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    14.9 mm
  • Load at Load Length
    127.75 N
  • Loaded Length
    18.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    18.3 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 23.7 mm | 0.933 in ; Stainless Steel

1217249

Price Range
$4.8897 - $4.413

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    23.7 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    26.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 3.7 mm | 0.146 in ; Stainless Steel

1217208

Price Range
$5.4679 - $4.9348

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    3.7 mm
  • Load at Load Length
    6.52 N
  • Loaded Length
    6.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    4.6 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 7.8 mm | 0.307 in ; Carbon Steel

1217153

Price Range
$4.5937 - $4.1457

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    7.8 mm
  • Load at Load Length
    26.69 N
  • Loaded Length
    13.7 mm
  • Maximum Application Temperature
    120 °C
  • Outside Diameter
    15.2 mm
Compression Spring - Wire Diameter: 1.1 mm | 0.043 in ; Approximate Solid Height: 17.8 mm | 0.701 in ; Stainless Steel

1217246

Price Range
$4.8897 - $4.413

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    17.8 mm
  • Load at Load Length
    53.32 N
  • Loaded Length
    19.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm
Compression Spring - Wire Diameter: 0.5 mm | 0.02 in ; Approximate Solid Height: 4.0 mm | 0.157 in ; Stainless Steel

1217229

Price Range
$4.8291 - $4.3583

Stock Levels
Request the lead time here
Attributes
  • Approximate Solid Height
    4.0 mm
  • Load at Load Length
    4.74 N
  • Loaded Length
    8.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    6.1 mm