Menu Search

Conical Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
$8.111 - $8.9872 Request the lead time here
5.5 mm
8.58 N
0.7 mm
12.2 mm
$9.0067 - $9.9797 Request the lead time here
11.1 mm
17.26 N
1.2 mm
24.8 mm
$6.882 - $7.6255 Request the lead time here
4.0 mm
11.12 N
0.7 mm
10.7 mm
$8.3568 - $9.2597 Request the lead time here
5.5 mm
22.82 N
1.1 mm
15.2 mm
$9.0942 - $10.0767 Request the lead time here
12.0 mm
66.05 N
1.7 mm
23.9 mm
$8.2764 - $9.1706 Request the lead time here
8.7 mm
7.29 N
0.8 mm
15.2 mm
$9.0942 - $10.0767 Request the lead time here
15.9 mm
13.03 N
1.2 mm
24.8 mm
$9.0942 - $10.0767 Request the lead time here
12.7 mm
15.83 N
1.2 mm
24.8 mm
$7.6194 - $8.4425 Request the lead time here
7.1 mm
6.18 N
0.7 mm
15.2 mm
$8.8484 - $9.8043 Request the lead time here
14.2 mm
10.50 N
1.1 mm
21.6 mm
$7.6194 - $8.4425 Request the lead time here
6.4 mm
6.94 N
0.7 mm
15.2 mm
$8.3568 - $9.2597 Request the lead time here
7.9 mm
15.83 N
1.0 mm
15.2 mm
$8.3568 - $9.2597 Request the lead time here
7.1 mm
19.35 N
1.1 mm
15.2 mm
$10.1246 - $11.2184 Request the lead time here
7.9 mm
11.65 N
1.0 mm
15.2 mm
$8.3568 - $9.2597 Request the lead time here
5.5 mm
20.28 N
1.0 mm
15.2 mm
$8.4796 - $9.3958 Request the lead time here
8.7 mm
12.28 N
1.0 mm
18.3 mm
$8.8484 - $9.8043 Request the lead time here
11.1 mm
14.59 N
1.1 mm
21.6 mm
$8.8484 - $9.8043 Request the lead time here
11.1 mm
18.95 N
1.2 mm
21.6 mm
$8.8484 - $9.8043 Request the lead time here
7.9 mm
25.26 N
1.2 mm
21.6 mm
$8.111 - $8.9872 Request the lead time here
5.5 mm
11.39 N
0.8 mm
12.2 mm
  • of 5
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 1.35 Nmm

1217936

Price Range
$8.9872 - $8.111

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.58 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 38.1 mm | 1.5 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 0.91 Nmm

1218012

Price Range
$9.9797 - $9.0067

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.26 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 2.34 Nmm

1217930

Price Range
$7.6255 - $6.882

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.12 N
  • Maximum Outside Diameter
    10.7 mm
  • Minimum Outside Diameter
    4.0 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 3.59 Nmm

1217966

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    22.82 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.7 mm | 0.067 in, Spring Rate: 8.32 Nmm

1218024

Price Range
$10.0767 - $9.0942

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    66.05 N
  • Maximum Outside Diameter
    23.9 mm
  • Minimum Outside Diameter
    12.0 mm
  • Wire Diameter
    1.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 0.92 Nmm

1217954

Price Range
$9.1706 - $8.2764

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    7.29 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 1.37 Nmm

1218009

Price Range
$10.0767 - $9.0942

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    13.03 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    15.9 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 1.00 Nmm

1218011

Price Range
$10.0767 - $9.0942

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.83 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 0.49 Nmm

1217951

Price Range
$8.4425 - $7.6194

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    6.18 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 1.10 Nmm

1217990

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.50 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 0.44 Nmm

1217952

Price Range
$8.4425 - $7.6194

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    6.94 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 3.32 Nmm

1217962

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.83 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 4.06 Nmm

1217965

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 2.45 Nmm

1217959

Price Range
$11.2184 - $10.1246

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.65 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 2.55 Nmm

1217964

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    20.28 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 1.29 Nmm

1217977

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.28 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 1.15 Nmm

1217995

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.59 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 1.99 Nmm

1217999

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.95 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 1.59 Nmm

1218000

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    25.26 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 2.39 Nmm

1217939

Price Range
$8.9872 - $8.111

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.39 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel