Menu Search

Conical Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
$8.4796 - $9.3958 Request the lead time here
9.5 mm
8.01 N
0.9 mm
18.3 mm
$8.3378 - $9.2385 Request the lead time here
3.2 mm
15.35 N
0.7 mm
9.1 mm
$9.0067 - $9.9797 Request the lead time here
11.1 mm
17.26 N
1.2 mm
24.8 mm
$6.882 - $7.6255 Request the lead time here
5.5 mm
9.07 N
0.7 mm
10.7 mm
$8.111 - $8.9872 Request the lead time here
5.5 mm
8.58 N
0.7 mm
12.2 mm
$7.6194 - $8.4425 Request the lead time here
8.7 mm
5.25 N
0.7 mm
15.2 mm
$7.8652 - $8.715 Request the lead time here
7.1 mm
6.81 N
0.7 mm
12.2 mm
$6.882 - $7.6255 Request the lead time here
4.0 mm
11.12 N
0.7 mm
10.7 mm
$6.882 - $7.6255 Request the lead time here
4.8 mm
10.05 N
0.7 mm
10.7 mm
$9.8268 - $10.8884 Request the lead time here
6.4 mm
7.07 N
0.7 mm
12.2 mm
$8.111 - $8.9872 Request the lead time here
5.5 mm
15.48 N
0.9 mm
12.2 mm
$8.3568 - $9.2597 Request the lead time here
7.1 mm
10.72 N
0.9 mm
15.2 mm
$8.4796 - $9.3958 Request the lead time here
11.1 mm
7.21 N
0.9 mm
18.3 mm
$8.4796 - $9.3958 Request the lead time here
11.1 mm
10.54 N
1.0 mm
18.3 mm
$10.2735 - $11.3833 Request the lead time here
7.1 mm
21.48 N
1.1 mm
18.3 mm
$8.4796 - $9.3958 Request the lead time here
7.1 mm
45.01 N
1.4 mm
18.3 mm
$8.8484 - $9.8043 Request the lead time here
8.7 mm
31.94 N
1.4 mm
21.6 mm
$9.0067 - $9.9797 Request the lead time here
14.2 mm
21.48 N
1.4 mm
24.8 mm
$9.0942 - $10.0767 Request the lead time here
11.1 mm
32.92 N
1.5 mm
24.8 mm
$8.4372 - $9.3486 Request the lead time here
6.4 mm
18.10 N
1.0 mm
15.2 mm
  • of 5
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 0.63 Nmm

1217969

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.01 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 6.4 mm | 0.252 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 4.83 Nmm

1217927

Price Range
$9.2385 - $8.3378

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.35 N
  • Maximum Outside Diameter
    9.1 mm
  • Minimum Outside Diameter
    3.2 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 38.1 mm | 1.5 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 0.91 Nmm

1218012

Price Range
$9.9797 - $9.0067

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.26 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 6.4 mm | 0.252 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 2.87 Nmm

1217928

Price Range
$7.6255 - $6.882

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.07 N
  • Maximum Outside Diameter
    10.7 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 1.35 Nmm

1217936

Price Range
$8.9872 - $8.111

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.58 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 0.55 Nmm

1217950

Price Range
$8.4425 - $7.6194

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    5.25 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 7.9 mm | 0.311 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 1.71 Nmm

1217934

Price Range
$8.715 - $7.8652

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    6.81 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 2.34 Nmm

1217930

Price Range
$7.6255 - $6.882

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.12 N
  • Maximum Outside Diameter
    10.7 mm
  • Minimum Outside Diameter
    4.0 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 7.9 mm | 0.311 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 2.54 Nmm

1217929

Price Range
$7.6255 - $6.882

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.05 N
  • Maximum Outside Diameter
    10.7 mm
  • Minimum Outside Diameter
    4.8 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 1.49 Nmm

1217935

Price Range
$10.8884 - $9.8268

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    7.07 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 7.9 mm | 0.311 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 3.90 Nmm

1217942

Price Range
$8.9872 - $8.111

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.48 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 1.35 Nmm

1217957

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.72 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 0.76 Nmm

1217968

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    7.21 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 1.66 Nmm

1217975

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.54 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 2.25 Nmm

1217984

Price Range
$11.3833 - $10.2735

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.48 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 7.09 Nmm

1217989

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    45.01 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 3.35 Nmm

1218002

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    31.94 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 2.25 Nmm

1218013

Price Range
$9.9797 - $9.0067

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.48 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.5 mm | 0.059 in, Spring Rate: 2.59 Nmm

1218018

Price Range
$10.0767 - $9.0942

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    32.92 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 2.85 Nmm

1217963

Price Range
$9.3486 - $8.4372

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel