For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
$8.3568 - $9.2597 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
8.01 N
8.01 N
|
|
0.031 in
0.8 mm
|
0.598 in
15.2 mm
|
||
$8.8484 - $9.8043 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
49.33 N
49.33 N
|
|
0.063 in
1.6 mm
|
0.85 in
21.6 mm
|
||
$9.0942 - $10.0767 | Request the lead time here |
|
0.5 in
12.7 mm
|
|
24.02 N
24.02 N
|
|
0.055 in
1.4 mm
|
0.976 in
24.8 mm
|
||
$8.3568 - $9.2597 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
9.61 N
9.61 N
|
|
0.035 in
0.9 mm
|
0.598 in
15.2 mm
|
||
$8.3982 - $9.3054 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
37.10 N
37.10 N
|
|
0.055 in
1.4 mm
|
0.72 in
18.3 mm
|
||
$8.8484 - $9.8043 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
18.95 N
18.95 N
|
|
0.047 in
1.2 mm
|
0.85 in
21.6 mm
|
||
$9.0942 - $10.0767 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
37.67 N
37.67 N
|
|
0.059 in
1.5 mm
|
0.976 in
24.8 mm
|
||
$9.8268 - $10.8884 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
7.07 N
7.07 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
$8.111 - $8.9872 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
15.48 N
15.48 N
|
|
0.035 in
0.9 mm
|
0.48 in
12.2 mm
|
||
$8.3568 - $9.2597 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
10.72 N
10.72 N
|
|
0.035 in
0.9 mm
|
0.598 in
15.2 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
7.21 N
7.21 N
|
|
0.035 in
0.9 mm
|
0.72 in
18.3 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
10.54 N
10.54 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
$10.2735 - $11.3833 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
21.48 N
21.48 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
45.01 N
45.01 N
|
|
0.055 in
1.4 mm
|
0.72 in
18.3 mm
|
||
$8.8484 - $9.8043 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
31.94 N
31.94 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
$8.111 - $8.9872 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
15.21 N
15.21 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
$7.6194 - $8.4425 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
3.74 N
3.74 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
$8.3568 - $9.2597 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
19.35 N
19.35 N
|
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
||
$8.111 - $8.9872 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
10.54 N
10.54 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
17.30 N
17.30 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue