Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
$8.4796 - $9.3958 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
8.01 N
8.01 N
|
|
0.035 in
0.9 mm
|
0.72 in
18.3 mm
|
||
$8.3378 - $9.2385 | Request the lead time here |
|
0.126 in
3.2 mm
|
|
15.35 N
15.35 N
|
|
0.028 in
0.7 mm
|
0.358 in
9.1 mm
|
||
$9.0067 - $9.9797 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
17.26 N
17.26 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
$6.882 - $7.6255 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
9.07 N
9.07 N
|
|
0.028 in
0.7 mm
|
0.421 in
10.7 mm
|
||
$8.111 - $8.9872 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
8.58 N
8.58 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
$7.6194 - $8.4425 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
5.25 N
5.25 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
$7.8652 - $8.715 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
6.81 N
6.81 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
$6.882 - $7.6255 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
11.12 N
11.12 N
|
|
0.028 in
0.7 mm
|
0.421 in
10.7 mm
|
||
$6.882 - $7.6255 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
10.05 N
10.05 N
|
|
0.028 in
0.7 mm
|
0.421 in
10.7 mm
|
||
$9.8268 - $10.8884 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
7.07 N
7.07 N
|
|
0.028 in
0.7 mm
|
0.48 in
12.2 mm
|
||
$8.111 - $8.9872 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
15.48 N
15.48 N
|
|
0.035 in
0.9 mm
|
0.48 in
12.2 mm
|
||
$8.3568 - $9.2597 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
10.72 N
10.72 N
|
|
0.035 in
0.9 mm
|
0.598 in
15.2 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
7.21 N
7.21 N
|
|
0.035 in
0.9 mm
|
0.72 in
18.3 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
10.54 N
10.54 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
$10.2735 - $11.3833 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
21.48 N
21.48 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
45.01 N
45.01 N
|
|
0.055 in
1.4 mm
|
0.72 in
18.3 mm
|
||
$8.8484 - $9.8043 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
31.94 N
31.94 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
$9.0067 - $9.9797 | Request the lead time here |
|
0.559 in
14.2 mm
|
|
21.48 N
21.48 N
|
|
0.055 in
1.4 mm
|
0.976 in
24.8 mm
|
||
$9.0942 - $10.0767 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
32.92 N
32.92 N
|
|
0.059 in
1.5 mm
|
0.976 in
24.8 mm
|
||
$8.4372 - $9.3486 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
18.10 N
18.10 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue