Menu Search

Conical Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
$8.111 - $8.9872 Request the lead time here
5.5 mm
21.13 N
1.0 mm
12.2 mm
$8.3568 - $9.2597 Request the lead time here
5.5 mm
12.10 N
0.9 mm
15.2 mm
$8.4796 - $9.3958 Request the lead time here
9.5 mm
21.53 N
1.2 mm
18.3 mm
$8.4796 - $9.3958 Request the lead time here
7.1 mm
14.72 N
1.0 mm
18.3 mm
$8.4796 - $9.3958 Request the lead time here
8.7 mm
25.49 N
1.2 mm
18.3 mm
$10.7201 - $11.8782 Request the lead time here
11.1 mm
10.45 N
1.1 mm
21.6 mm
$8.3568 - $9.2597 Request the lead time here
7.9 mm
9.61 N
0.9 mm
15.2 mm
$8.8484 - $9.8043 Request the lead time here
7.9 mm
44.48 N
1.5 mm
21.6 mm
$8.8484 - $9.8043 Request the lead time here
8.7 mm
18.64 N
1.1 mm
21.6 mm
$8.8484 - $9.8043 Request the lead time here
11.1 mm
29.27 N
1.4 mm
21.6 mm
$9.0942 - $10.0767 Request the lead time here
11.1 mm
27.09 N
1.4 mm
24.8 mm
$8.111 - $8.9872 Request the lead time here
4.0 mm
15.21 N
0.8 mm
12.2 mm
$7.6194 - $8.4425 Request the lead time here
8.7 mm
3.74 N
0.7 mm
15.2 mm
$8.3568 - $9.2597 Request the lead time here
7.1 mm
19.35 N
1.1 mm
15.2 mm
$8.4796 - $9.3958 Request the lead time here
9.5 mm
10.90 N
1.0 mm
18.3 mm
$8.5612 - $9.4862 Request the lead time here
8.7 mm
9.07 N
0.9 mm
18.3 mm
$8.4796 - $9.3958 Request the lead time here
9.5 mm
14.46 N
1.1 mm
18.3 mm
$8.8484 - $9.8043 Request the lead time here
8.7 mm
13.70 N
1.1 mm
21.6 mm
$8.3568 - $9.2597 Request the lead time here
7.1 mm
8.01 N
0.8 mm
15.2 mm
$9.0067 - $9.9797 Request the lead time here
12.7 mm
28.65 N
1.5 mm
24.8 mm
  • of 5
Compression Spring - Overall Length: 6.4 mm | 0.252 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 6.66 Nmm

1217944

Price Range
$8.9872 - $8.111

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.13 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 1.27 Nmm

1217958

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 4.52 Nmm

1217985

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.53 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 1.16 Nmm

1217978

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.72 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 4.01 Nmm

1217986

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    25.49 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 0.82 Nmm

1217991

Price Range
$11.8782 - $10.7201

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.45 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 1.51 Nmm

1217956

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.61 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.5 mm | 0.059 in, Spring Rate: 4.67 Nmm

1218005

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    44.48 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 38.1 mm | 1.5 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 0.98 Nmm

1217997

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.64 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 3.69 Nmm

1218001

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    29.27 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 1.71 Nmm

1218015

Price Range
$10.0767 - $9.0942

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    27.09 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 1.91 Nmm

1217941

Price Range
$8.9872 - $8.111

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    15.21 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    4.0 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 0.29 Nmm

1217947

Price Range
$8.4425 - $7.6194

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    3.74 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 4.06 Nmm

1217965

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 1.37 Nmm

1217976

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.90 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 0.57 Nmm

1217970

Price Range
$9.4862 - $8.5612

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.07 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 1.82 Nmm

1217979

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.46 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 38.1 mm | 1.5 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 0.72 Nmm

1217993

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    13.70 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    8.7 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 0.84 Nmm

1217955

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    8.01 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.5 mm | 0.059 in, Spring Rate: 3.01 Nmm

1218017

Price Range
$9.9797 - $9.0067

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    28.65 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel