Menu Search

Conical Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
100 results
Product SKUs information
Item Code Price range Availability Load at Solid Height Minimum Outside Diameter Spring Rate Load at 50% Load Overall Length Wire Diameter Maximum Outside Diameter View
$8.8484 - $9.8043 Request the lead time here
7.9 mm
25.26 N
1.2 mm
21.6 mm
$8.3568 - $9.2597 Request the lead time here
7.9 mm
9.61 N
0.9 mm
15.2 mm
$9.2311 - $10.2284 Request the lead time here
9.5 mm
4.98 N
0.7 mm
15.2 mm
$8.4372 - $9.3486 Request the lead time here
6.4 mm
18.10 N
1.0 mm
15.2 mm
$8.3568 - $9.2597 Request the lead time here
7.1 mm
19.35 N
1.1 mm
15.2 mm
$8.4796 - $9.3958 Request the lead time here
9.5 mm
10.90 N
1.0 mm
18.3 mm
$8.8484 - $9.8043 Request the lead time here
12.7 mm
17.97 N
1.2 mm
21.6 mm
$9.0067 - $9.9797 Request the lead time here
9.5 mm
30.60 N
1.4 mm
24.8 mm
$8.3568 - $9.2597 Request the lead time here
5.5 mm
12.10 N
0.9 mm
15.2 mm
$11.0179 - $12.2082 Request the lead time here
14.2 mm
14.63 N
1.2 mm
24.8 mm
$8.4796 - $9.3958 Request the lead time here
7.1 mm
14.72 N
1.0 mm
18.3 mm
$9.0942 - $10.0767 Request the lead time here
9.0 mm
44.57 N
1.6 mm
24.4 mm
$10.7201 - $11.8782 Request the lead time here
11.1 mm
10.45 N
1.1 mm
21.6 mm
$8.8484 - $9.8043 Request the lead time here
7.9 mm
44.48 N
1.5 mm
21.6 mm
$9.0942 - $10.0767 Request the lead time here
11.1 mm
38.21 N
1.6 mm
24.8 mm
$8.111 - $8.9872 Request the lead time here
5.5 mm
11.39 N
0.8 mm
12.2 mm
$8.4796 - $9.3958 Request the lead time here
9.5 mm
21.53 N
1.2 mm
18.3 mm
$8.8484 - $9.8043 Request the lead time here
9.5 mm
16.68 N
1.1 mm
21.6 mm
$8.8484 - $9.8043 Request the lead time here
9.5 mm
49.33 N
1.6 mm
21.6 mm
$9.0942 - $10.0767 Request the lead time here
12.7 mm
24.02 N
1.4 mm
24.8 mm
  • of 5
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 1.59 Nmm

1218000

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    25.26 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 1.51 Nmm

1217956

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    9.61 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 0.7 mm | 0.028 in, Spring Rate: 0.63 Nmm

1217949

Price Range
$10.2284 - $9.2311

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    4.98 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    0.7 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 2.85 Nmm

1217963

Price Range
$9.3486 - $8.4372

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    18.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    6.4 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 4.06 Nmm

1217965

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    19.35 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 1.37 Nmm

1217976

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.90 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 15.9 mm | 0.626 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 2.26 Nmm

1217998

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    17.97 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 38.1 mm | 1.5 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 1.61 Nmm

1218016

Price Range
$9.9797 - $9.0067

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    30.60 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 0.9 mm | 0.035 in, Spring Rate: 1.27 Nmm

1217958

Price Range
$9.2597 - $8.3568

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    12.10 N
  • Maximum Outside Diameter
    15.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.9 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 1.15 Nmm

1218010

Price Range
$12.2082 - $11.0179

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.63 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    14.2 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.0 mm | 0.039 in, Spring Rate: 1.16 Nmm

1217978

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    14.72 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    7.1 mm
  • Wire Diameter
    1.0 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.6 mm | 0.063 in, Spring Rate: 3.51 Nmm

1218021

Price Range
$10.0767 - $9.0942

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    44.57 N
  • Maximum Outside Diameter
    24.4 mm
  • Minimum Outside Diameter
    9.0 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 0.82 Nmm

1217991

Price Range
$11.8782 - $10.7201

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    10.45 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.5 mm | 0.059 in, Spring Rate: 4.67 Nmm

1218005

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    44.48 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    7.9 mm
  • Wire Diameter
    1.5 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 19.1 mm | 0.752 in, Wire Diameter: 1.6 mm | 0.063 in, Spring Rate: 4.01 Nmm

1218020

Price Range
$10.0767 - $9.0942

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    38.21 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    11.1 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 0.8 mm | 0.031 in, Spring Rate: 2.39 Nmm

1217939

Price Range
$8.9872 - $8.111

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    11.39 N
  • Maximum Outside Diameter
    12.2 mm
  • Minimum Outside Diameter
    5.5 mm
  • Wire Diameter
    0.8 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 9.5 mm | 0.374 in, Wire Diameter: 1.2 mm | 0.047 in, Spring Rate: 4.52 Nmm

1217985

Price Range
$9.3958 - $8.4796

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    21.53 N
  • Maximum Outside Diameter
    18.3 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.2 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 31.8 mm | 1.252 in, Wire Diameter: 1.1 mm | 0.043 in, Spring Rate: 1.05 Nmm

1217996

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    16.68 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.1 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 12.7 mm | 0.5 in, Wire Diameter: 1.6 mm | 0.063 in, Spring Rate: 7.76 Nmm

1218006

Price Range
$9.8043 - $8.8484

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    49.33 N
  • Maximum Outside Diameter
    21.6 mm
  • Minimum Outside Diameter
    9.5 mm
  • Wire Diameter
    1.6 mm
  • Full Material
    302 Stainless Steel
Compression Spring - Overall Length: 25.4 mm | 1 in, Wire Diameter: 1.4 mm | 0.055 in, Spring Rate: 1.89 Nmm

1218014

Price Range
$10.0767 - $9.0942

Stock Levels
Request the lead time here
Attributes
  • Load at 50% Load
    24.02 N
  • Maximum Outside Diameter
    24.8 mm
  • Minimum Outside Diameter
    12.7 mm
  • Wire Diameter
    1.4 mm
  • Full Material
    302 Stainless Steel