For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Load at Solid Height | Minimum Outside Diameter | Spring Rate | Load at 50% Load | Overall Length | Wire Diameter | Maximum Outside Diameter | View | |
---|---|---|---|---|---|---|---|---|---|---|
$8.3568 - $9.2597 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
27.09 N
27.09 N
|
|
0.043 in
1.1 mm
|
0.598 in
15.2 mm
|
||
$7.6194 - $8.4425 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
3.74 N
3.74 N
|
|
0.028 in
0.7 mm
|
0.598 in
15.2 mm
|
||
$8.8484 - $9.8043 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
18.95 N
18.95 N
|
|
0.047 in
1.2 mm
|
0.85 in
21.6 mm
|
||
$8.8484 - $9.8043 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
37.81 N
37.81 N
|
|
0.055 in
1.4 mm
|
0.85 in
21.6 mm
|
||
$8.3568 - $9.2597 | Request the lead time here |
|
0.252 in
6.4 mm
|
|
15.88 N
15.88 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
$8.8484 - $9.8043 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
54.35 N
54.35 N
|
|
0.063 in
1.6 mm
|
0.85 in
21.6 mm
|
||
$9.0942 - $10.0767 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
45.68 N
45.68 N
|
|
0.067 in
1.7 mm
|
0.976 in
24.8 mm
|
||
$8.8484 - $9.8043 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
44.48 N
44.48 N
|
|
0.059 in
1.5 mm
|
0.85 in
21.6 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.437 in
11.1 mm
|
|
9.34 N
9.34 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
9.74 N
9.74 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
$8.111 - $8.9872 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
11.39 N
11.39 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
$8.111 - $8.9872 | Request the lead time here |
|
0.189 in
4.8 mm
|
|
22.33 N
22.33 N
|
|
0.039 in
1.0 mm
|
0.48 in
12.2 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
18.64 N
18.64 N
|
|
0.043 in
1.1 mm
|
0.72 in
18.3 mm
|
||
$10.7201 - $11.8782 | Request the lead time here |
|
0.374 in
9.5 mm
|
|
66.05 N
66.05 N
|
|
0.067 in
1.7 mm
|
0.85 in
21.6 mm
|
||
$8.3568 - $9.2597 | Request the lead time here |
|
0.217 in
5.5 mm
|
|
12.10 N
12.10 N
|
|
0.035 in
0.9 mm
|
0.598 in
15.2 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.343 in
8.7 mm
|
|
11.74 N
11.74 N
|
|
0.039 in
1.0 mm
|
0.72 in
18.3 mm
|
||
$11.0179 - $12.2082 | Request the lead time here |
|
0.559 in
14.2 mm
|
|
14.63 N
14.63 N
|
|
0.047 in
1.2 mm
|
0.976 in
24.8 mm
|
||
$8.111 - $8.9872 | Request the lead time here |
|
0.157 in
4.0 mm
|
|
15.21 N
15.21 N
|
|
0.031 in
0.8 mm
|
0.48 in
12.2 mm
|
||
$10.1246 - $11.2184 | Request the lead time here |
|
0.311 in
7.9 mm
|
|
11.65 N
11.65 N
|
|
0.039 in
1.0 mm
|
0.598 in
15.2 mm
|
||
$8.4796 - $9.3958 | Request the lead time here |
|
0.28 in
7.1 mm
|
|
28.73 N
28.73 N
|
|
0.047 in
1.2 mm
|
0.72 in
18.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue