Control Knobs with Markings are ideal on applications that require fine, precise position adjustments. These knobs are designed with an ergonomically shaped knurled rim and indicator mark for accurate setting and adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Knob Height | Hole Size | View | |
|---|---|---|---|---|---|---|
| $25.5255 - $28.2831 | Request the lead time here |
0.866 in
22.0 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
||
| $20.0265 - $22.19 | Request the lead time here |
1.063 in
27.0 mm
|
0.669 in
17.0 mm
|
0.197 in
5.0 mm
|
||
| $42.7503 - $47.3687 | Request the lead time here |
1.654 in
42.0 mm
|
0.906 in
23.0 mm
|
0.394 in
10.0 mm
|
||
| $23.6889 - $26.2481 | Request the lead time here |
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue