Covered Tapered Plugs are designed to ensure a secure fit due to their convex sides and protect from contaminants, debris and damage. It features a push fit style that makes it easy to use and remove.
Used in a variety of applications, including blind holes, pipes, furniture or electrical boxes. They are reusable due to the material from which they are constructed without affecting the effectiveness of the sealing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Overall Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.1211 - $0.2231 | 409 In stock |
Red
|
0.343 in
8.7 mm
|
1.13 in
28.7 mm
|
||
| $4.9458 - $5.4801 | 5 In stock |
Clear
|
1.969 in
50.0 mm
|
1.748 in
44.4 mm
|
||
| $0.1902 - $0.3504 | 5 In stock |
Yellow
|
0.374 in
9.5 mm
|
1.252 in
31.8 mm
|
||
| $5.2354 - $5.8011 | 24 In stock |
Dark Blue
|
2.205 in
56.0 mm
|
1.748 in
44.4 mm
|
||
| $1.5596 - $2.873 | 7 In stock |
Grey
|
1 in
25.4 mm
|
1.748 in
44.4 mm
|
||
| $0.9892 - $1.8222 | 11 In stock |
Dark Green
|
0.78 in
19.8 mm
|
1.748 in
44.4 mm
|
||
| 35-UP0H | $0.6802 - $1.253 | Request the lead time here |
Pink
|
0.657 in
16.7 mm
|
1.626 in
41.3 mm
|
|
| 35-HUP7H | $3.3158 - $6.1082 | 8 In stock |
Blue
|
1.437 in
36.5 mm
|
1.748 in
44.4 mm
|
|
| $0.0509 - $0.094 | 7 In stock |
Pink
|
0.189 in
4.8 mm
|
1 in
25.4 mm
|
||
| $0.5236 - $0.5802 | 17 In stock |
Purple
|
0.594 in
15.1 mm
|
1.752 in
44.5 mm
|
||
| $0.541 - $0.9966 | 8 In stock |
Light Green
|
0.626 in
15.9 mm
|
1.614 in
41.0 mm
|
||
| $1.4306 - $2.6352 | 7 In stock |
Yellow
|
0.937 in
23.8 mm
|
1.748 in
44.4 mm
|
||
| $0.1505 - $0.2773 | Request the lead time here |
White
|
0.374 in
9.5 mm
|
1 in
25.4 mm
|
||
| 35-HUP5H | $1.9241 - $2.1319 | 9 In stock |
Light Green
|
1.063 in
27.0 mm
|
1.748 in
44.4 mm
|
|
| $2.7162 - $5.0036 | 8 In stock |
Dark Green
|
1.252 in
31.8 mm
|
1.748 in
44.4 mm
|
||
| $0.0732 - $0.081 | 7 In stock |
Black
|
0.252 in
6.4 mm
|
1.252 in
31.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue