Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
$6,601.668 - $7,314.8676 Request the lead time here
13.5
28.0
8.5
58.0
732.0
M10
900.0
$9,123.1253 - $10,108.726 Request the lead time here
13.5
28.0
8.5
58.0
916.0
M10
1100.0
$916.9507 - $1,016.0119 Request the lead time here
4.4
6.0
2.55
12.0
134.0
M3
165.0
$5,868.2017 - $6,502.1626 Request the lead time here
13.5
28.0
8.5
58.0
640.0
M10
800.0
$10,911.1164 - $12,089.8796 Request the lead time here
13.5
28.0
8.5
58.0
972.0
M10
1200.0
$8,825.1005 - $9,778.5047 Request the lead time here
10.5
22.0
6.8
44.0
982.0
M8
1200.0
$5,226.3204 - $5,790.9368 Request the lead time here
13.5
28.0
8.5
58.0
548.0
M10
700.0
$4,767.8451 - $5,282.9308 Request the lead time here
10.5
22.0
6.8
44.0
658.0
M8
800.0
$5,616.0088 - $6,222.7245 Request the lead time here
10.5
22.0
6.8
44.0
746.0
M8
900.0
$3,392.5762 - $3,759.0872 Request the lead time here
10.5
22.0
6.8
44.0
570.0
M8
700.0
$410.914 - $455.3064 Request the lead time here
7.5
11.0
4.3
22.0
54.0
M5
80.0
$7,679.0694 - $8,508.6641 Request the lead time here
13.5
28.0
8.5
58.0
824.0
M10
1000.0
$6,418.2621 - $7,111.6477 Request the lead time here
10.5
22.0
6.8
44.0
805.0
M8
1000.0
$476.4778 - $527.9533 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
$7,701.946 - $8,534.0122 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
$536.4602 - $594.4156 Request the lead time here
6.0
8.0
3.3
18.0
144.0
M4
175.0
$1,489.9663 - $1,650.9322 Request the lead time here
7.5
11.0
4.3
22.0
392.0
M5
480.0
$1,207.2713 - $1,337.6967 Request the lead time here
13.5
28.0
8.5
58.0
160.0
M10
200.0
$285.7609 - $316.6327 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
$319.7221 - $354.2627 Request the lead time here
3.0
4.0
1.65
8.5
21.0
M2
30.0
  • of 4
Crossed Roller Rail Set 900.0 M10 28.0 Steel

20174101

Price Range
$7,314.8676 - $6,601.668

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    732.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1100.0 M10 28.0 Steel

20174118

Price Range
$10,108.726 - $9,123.1253

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    916.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 165.0 M3 6.0 Steel

20174033

Price Range
$1,016.0119 - $916.9507

Stock Levels
Request the lead time here
Attributes
  • l1
    165.0
  • Stroke max
    134.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 800.0 M10 28.0 Steel

20174095

Price Range
$6,502.1626 - $5,868.2017

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    640.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1200.0 M10 28.0 Steel

20174125

Price Range
$12,089.8796 - $10,911.1164

Stock Levels
Request the lead time here
Attributes
  • l1
    1200.0
  • Stroke max
    972.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1200.0 M8 22.0 Steel

20174071

Price Range
$9,778.5047 - $8,825.1005

Stock Levels
Request the lead time here
Attributes
  • l1
    1200.0
  • Stroke max
    982.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 700.0 M10 28.0 Steel

20174088

Price Range
$5,790.9368 - $5,226.3204

Stock Levels
Request the lead time here
Attributes
  • l1
    700.0
  • Stroke max
    548.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 800.0 M8 22.0 Steel

20174057

Price Range
$5,282.9308 - $4,767.8451

Stock Levels
Request the lead time here
Attributes
  • l1
    800.0
  • Stroke max
    658.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 900.0 M8 22.0 Steel

20174064

Price Range
$6,222.7245 - $5,616.0088

Stock Levels
Request the lead time here
Attributes
  • l1
    900.0
  • Stroke max
    746.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 700.0 M8 22.0 Steel

20174040

Price Range
$3,759.0872 - $3,392.5762

Stock Levels
Request the lead time here
Attributes
  • l1
    700.0
  • Stroke max
    570.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 80.0 M5 11.0 Steel

20159344

Price Range
$455.3064 - $410.914

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    54.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1000.0 M10 28.0 Steel

20159290

Price Range
$8,508.6641 - $7,679.0694

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    824.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 1000.0 M8 22.0 Steel

20159320

Price Range
$7,111.6477 - $6,418.2621

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    805.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
$527.9533 - $476.4778

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
$8,534.0122 - $7,701.946

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 175.0 M4 8.0 Steel

20162115

Price Range
$594.4156 - $536.4602

Stock Levels
Request the lead time here
Attributes
  • l1
    175.0
  • Stroke max
    144.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 480.0 M5 11.0 Steel

20162221

Price Range
$1,650.9322 - $1,489.9663

Stock Levels
Request the lead time here
Attributes
  • l1
    480.0
  • Stroke max
    392.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 200.0 M10 28.0 Steel

20162399

Price Range
$1,337.6967 - $1,207.2713

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    160.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
$316.6327 - $285.7609

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M2 4.0 Steel

20161903

Price Range
$354.2627 - $319.7221

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    21.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0