Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
$398.9456 - $442.0451 Request the lead time here
7.5
11.0
4.3
22.0
54.0
M5
80.0
$462.5998 - $512.5761 Request the lead time here
7.5
11.0
4.3
22.0
92.0
M5
120.0
$7,477.6174 - $8,285.4487 Request the lead time here
10.5
22.0
6.8
44.0
894.0
M8
1100.0
$7,455.4071 - $8,260.8389 Request the lead time here
13.5
28.0
8.5
58.0
824.0
M10
1000.0
$645.4722 - $715.2047 Request the lead time here
4.4
6.0
2.55
12.0
106.0
M3
135.0
$2,774.4546 - $3,074.188 Request the lead time here
13.5
28.0
8.5
58.0
400.0
M10
500.0
$501.2961 - $555.4528 Request the lead time here
3.0
4.0
1.65
8.5
53.0
M2
70.0
$548.9987 - $608.3088 Request the lead time here
3.0
4.0
1.65
8.5
61.0
M2
80.0
$940.312 - $1,041.897 Request the lead time here
7.5
11.0
4.3
22.0
254.0
M5
320.0
$415.5843 - $460.4811 Request the lead time here
6.0
8.0
3.3
18.0
104.0
M4
125.0
$1,468.7795 - $1,627.4565 Request the lead time here
10.5
22.0
6.8
44.0
306.0
M8
400.0
$296.0609 - $328.0453 Request the lead time here
4.4
6.0
2.55
12.0
24.0
M3
30.0
$719.4302 - $797.1526 Request the lead time here
6.0
8.0
3.3
18.0
184.0
M4
225.0
$651.6545 - $722.0549 Request the lead time here
7.5
11.0
4.3
22.0
154.0
M5
200.0
$410.5469 - $454.8997 Request the lead time here
4.4
6.0
2.55
12.0
58.0
M3
75.0
$758.1265 - $840.0293 Request the lead time here
4.4
6.0
2.55
12.0
120.0
M3
150.0
$760.2636 - $842.3973 Request the lead time here
6.0
8.0
3.3
18.0
204.0
M4
250.0
$1,196.6843 - $1,325.966 Request the lead time here
7.5
11.0
4.3
22.0
330.0
M5
400.0
$1,164.6283 - $1,290.4468 Request the lead time here
9.5
15.0
5.3
31.0
274.0
M6
350.0
$2,314.526 - $2,564.5718 Request the lead time here
10.5
22.0
6.8
44.0
482.0
M8
600.0
  • of 4
Crossed Roller Rail Set 80.0 M5 11.0 Steel

20159344

Price Range
$442.0451 - $398.9456

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    54.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 120.0 M5 11.0 Steel

20159313

Price Range
$512.5761 - $462.5998

Stock Levels
Request the lead time here
Attributes
  • l1
    120.0
  • Stroke max
    92.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 1100.0 M8 22.0 Steel

20159337

Price Range
$8,285.4487 - $7,477.6174

Stock Levels
Request the lead time here
Attributes
  • l1
    1100.0
  • Stroke max
    894.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 1000.0 M10 28.0 Steel

20159290

Price Range
$8,260.8389 - $7,455.4071

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    824.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 135.0 M3 6.0 Steel

20162030

Price Range
$715.2047 - $645.4722

Stock Levels
Request the lead time here
Attributes
  • l1
    135.0
  • Stroke max
    106.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 500.0 M10 28.0 Steel

20162429

Price Range
$3,074.188 - $2,774.4546

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    400.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 70.0 M2 4.0 Steel

20161941

Price Range
$555.4528 - $501.2961

Stock Levels
Request the lead time here
Attributes
  • l1
    70.0
  • Stroke max
    53.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 80.0 M2 4.0 Steel

20161958

Price Range
$608.3088 - $548.9987

Stock Levels
Request the lead time here
Attributes
  • l1
    80.0
  • Stroke max
    61.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 320.0 M5 11.0 Steel

20162191

Price Range
$1,041.897 - $940.312

Stock Levels
Request the lead time here
Attributes
  • l1
    320.0
  • Stroke max
    254.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 125.0 M4 8.0 Steel

20162092

Price Range
$460.4811 - $415.5843

Stock Levels
Request the lead time here
Attributes
  • l1
    125.0
  • Stroke max
    104.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 400.0 M8 22.0 Steel

20162368

Price Range
$1,627.4565 - $1,468.7795

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    306.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 30.0 M3 6.0 Steel

20161965

Price Range
$328.0453 - $296.0609

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    24.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 225.0 M4 8.0 Steel

20162139

Price Range
$797.1526 - $719.4302

Stock Levels
Request the lead time here
Attributes
  • l1
    225.0
  • Stroke max
    184.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 200.0 M5 11.0 Steel

20161880

Price Range
$722.0549 - $651.6545

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 75.0 M3 6.0 Steel

20161996

Price Range
$454.8997 - $410.5469

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    58.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 150.0 M3 6.0 Steel

20162047

Price Range
$840.0293 - $758.1265

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    120.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 250.0 M4 8.0 Steel

20162146

Price Range
$842.3973 - $760.2636

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    204.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 400.0 M5 11.0 Steel

20162214

Price Range
$1,325.966 - $1,196.6843

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    330.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 350.0 M6 15.0 Steel

20162283

Price Range
$1,290.4468 - $1,164.6283

Stock Levels
Request the lead time here
Attributes
  • l1
    350.0
  • Stroke max
    274.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 600.0 M8 22.0 Steel

20162382

Price Range
$2,564.5718 - $2,314.526

Stock Levels
Request the lead time here
Attributes
  • l1
    600.0
  • Stroke max
    482.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5