Menu Search

Crossed Roller Rail Sets

In production

These Crossed Roller Rail Sets are linear motion systems that provide applications with positioning and smooth guiding. Its design, which consists of two parallel rails with crossed roller bearings, allows for high-precision linear motion and outstanding load-carrying capability.

They evenly distribute loads, resulting in minimum deflection and great repeatability, allowing for precise motion control. Because of their small shape, they are perfect for applications where space is restricted or a compact design is required.

It comes in four rails, each with two roller cages and eight head bolts. They are corrosion-resistant and can withstand temperatures from -40 C to +80C. Used in applications such as industrial automotive, medical equipment, machine tools and defence.

  • It is perfect for applications where space is restricted or a compact design is required.
  • It can withstand temperatures from -40 C to +80C.
  • It comes in four rails, each with two roller cages and eight head bolts.
Material: Steel Series Code: SRL1000

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
73 results
Product SKUs information
Item Code Price range Availability d2 w1 d1 h1 +0|-0.3 Stroke max d3 l1 View
$1,065.2544 - $1,180.3372 Request the lead time here
7.5
11.0
4.3
22.0
292.0
M5
360.0
$1,251.027 - $1,386.1795 Request the lead time here
9.5
15.0
5.3
31.0
320.0
M6
400.0
$2,196.1474 - $2,433.4044 Request the lead time here
10.5
22.0
6.8
44.0
394.0
M8
500.0
$638.9848 - $708.0163 Request the lead time here
6.0
8.0
3.3
18.0
164.0
M4
200.0
$6,231.3224 - $6,904.5124 Request the lead time here
10.5
22.0
6.8
44.0
805.0
M8
1000.0
$277.4378 - $307.4104 Request the lead time here
3.0
4.0
1.65
8.5
13.0
M2
20.0
$310.4098 - $343.9444 Request the lead time here
3.0
4.0
1.65
8.5
21.0
M2
30.0
$445.1217 - $493.2096 Request the lead time here
4.4
6.0
2.55
12.0
72.0
M3
90.0
$482.4441 - $534.5641 Request the lead time here
6.0
8.0
3.3
18.0
124.0
M4
150.0
$508.9285 - $563.9097 Request the lead time here
7.5
11.0
4.3
22.0
130.0
M5
160.0
$714.0112 - $791.1481 Request the lead time here
9.5
15.0
5.3
31.0
200.0
M6
250.0
$1,670.9618 - $1,851.4813 Request the lead time here
9.5
15.0
5.3
31.0
412.0
M6
500.0
$1,557.8496 - $1,726.1491 Request the lead time here
13.5
28.0
8.5
58.0
216.0
M10
300.0
$475.8802 - $527.2912 Request the lead time here
3.0
4.0
1.65
8.5
45.0
M2
60.0
$710.195 - $786.9196 Request the lead time here
7.5
11.0
4.3
22.0
192.0
M5
240.0
$607.6155 - $673.2582 Request the lead time here
9.5
15.0
5.3
31.0
154.0
M6
200.0
$1,157.3012 - $1,282.3282 Request the lead time here
10.5
22.0
6.8
44.0
246.0
M8
300.0
$467.332 - $517.8194 Request the lead time here
4.4
6.0
2.55
12.0
86.0
M3
105.0
$275.1481 - $304.8733 Request the lead time here
6.0
8.0
3.3
18.0
54.0
M4
75.0
$372.3849 - $412.6149 Request the lead time here
4.4
6.0
2.55
12.0
44.0
M3
60.0
  • of 4
Crossed Roller Rail Set 360.0 M5 11.0 Steel

20162207

Price Range
$1,180.3372 - $1,065.2544

Stock Levels
Request the lead time here
Attributes
  • l1
    360.0
  • Stroke max
    292.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 400.0 M6 15.0 Steel

20162290

Price Range
$1,386.1795 - $1,251.027

Stock Levels
Request the lead time here
Attributes
  • l1
    400.0
  • Stroke max
    320.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 500.0 M8 22.0 Steel

20162375

Price Range
$2,433.4044 - $2,196.1474

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    394.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 200.0 M4 8.0 Steel

20162122

Price Range
$708.0163 - $638.9848

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    164.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 1000.0 M8 22.0 Steel

20159320

Price Range
$6,904.5124 - $6,231.3224

Stock Levels
Request the lead time here
Attributes
  • l1
    1000.0
  • Stroke max
    805.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 20.0 M2 4.0 Steel

20161897

Price Range
$307.4104 - $277.4378

Stock Levels
Request the lead time here
Attributes
  • l1
    20.0
  • Stroke max
    13.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 30.0 M2 4.0 Steel

20161903

Price Range
$343.9444 - $310.4098

Stock Levels
Request the lead time here
Attributes
  • l1
    30.0
  • Stroke max
    21.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 90.0 M3 6.0 Steel

20162009

Price Range
$493.2096 - $445.1217

Stock Levels
Request the lead time here
Attributes
  • l1
    90.0
  • Stroke max
    72.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 150.0 M4 8.0 Steel

20162108

Price Range
$534.5641 - $482.4441

Stock Levels
Request the lead time here
Attributes
  • l1
    150.0
  • Stroke max
    124.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 160.0 M5 11.0 Steel

20162177

Price Range
$563.9097 - $508.9285

Stock Levels
Request the lead time here
Attributes
  • l1
    160.0
  • Stroke max
    130.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 250.0 M6 15.0 Steel

20162269

Price Range
$791.1481 - $714.0112

Stock Levels
Request the lead time here
Attributes
  • l1
    250.0
  • Stroke max
    200.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 500.0 M6 15.0 Steel

20162313

Price Range
$1,851.4813 - $1,670.9618

Stock Levels
Request the lead time here
Attributes
  • l1
    500.0
  • Stroke max
    412.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 300.0 M10 28.0 Steel

20162405

Price Range
$1,726.1491 - $1,557.8496

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    216.0
  • w1
    28.0
  • d1
    8.5
  • d2
    13.5
Crossed Roller Rail Set 60.0 M2 4.0 Steel

20161934

Price Range
$527.2912 - $475.8802

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    45.0
  • w1
    4.0
  • d1
    1.65
  • d2
    3.0
Crossed Roller Rail Set 240.0 M5 11.0 Steel

20162184

Price Range
$786.9196 - $710.195

Stock Levels
Request the lead time here
Attributes
  • l1
    240.0
  • Stroke max
    192.0
  • w1
    11.0
  • d1
    4.3
  • d2
    7.5
Crossed Roller Rail Set 200.0 M6 15.0 Steel

20162252

Price Range
$673.2582 - $607.6155

Stock Levels
Request the lead time here
Attributes
  • l1
    200.0
  • Stroke max
    154.0
  • w1
    15.0
  • d1
    5.3
  • d2
    9.5
Crossed Roller Rail Set 300.0 M8 22.0 Steel

20162351

Price Range
$1,282.3282 - $1,157.3012

Stock Levels
Request the lead time here
Attributes
  • l1
    300.0
  • Stroke max
    246.0
  • w1
    22.0
  • d1
    6.8
  • d2
    10.5
Crossed Roller Rail Set 105.0 M3 6.0 Steel

20162016

Price Range
$517.8194 - $467.332

Stock Levels
Request the lead time here
Attributes
  • l1
    105.0
  • Stroke max
    86.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4
Crossed Roller Rail Set 75.0 M4 8.0 Steel

20162078

Price Range
$304.8733 - $275.1481

Stock Levels
Request the lead time here
Attributes
  • l1
    75.0
  • Stroke max
    54.0
  • w1
    8.0
  • d1
    3.3
  • d2
    6.0
Crossed Roller Rail Set 60.0 M3 6.0 Steel

20161989

Price Range
$412.6149 - $372.3849

Stock Levels
Request the lead time here
Attributes
  • l1
    60.0
  • Stroke max
    44.0
  • w1
    6.0
  • d1
    2.55
  • d2
    4.4