Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
$32.4376 - $35.942 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Right Hand
22.0
2.0
$162.1122 - $179.6257 Request the lead time here
48.0
TR24 x 5
24.0
1130.0
Left Hand
50.0
5.0
$203.7088 - $225.7161 Request the lead time here
52.0
TR26 x 5
26.0
1340.0
Right Hand
50.0
5.0
$639.5189 - $708.6082 Request the lead time here
80.0
TR40 x 14
40.0
3210.0
Right Hand
80.0
14.0
$79.9875 - $88.6289 Request the lead time here
32.0
TR16 x 8
16.0
490.0
Right Hand
36.0
8.0
$1,036.0986 - $1,148.0318 Request the lead time here
100.0
TR50 x 8
50.0
5060.0
Left Hand
90.0
8.0
$303.2353 - $335.9948 Request the lead time here
56.0
TR28 x 10
28.0
1570.0
Right Hand
60.0
10.0
$110.8225 - $122.795 Request the lead time here
36.0
TR18 x 8
18.0
630.0
Right Hand
40.0
8.0
$515.2634 - $570.9291 Request the lead time here
72.0
TR36 x 12
36.0
2610.0
Right Hand
75.0
12.0
$91.8941 - $101.8217 Request the lead time here
36.0
TR18 x 4
18.0
630.0
Right Hand
40.0
4.0
$164.8599 - $182.6702 Request the lead time here
48.0
TR24 x 5
24.0
1130.0
Right Hand
50.0
5.0
$276.2929 - $306.1418 Request the lead time here
56.0
TR28 x 5
28.0
240.0
Right Hand
60.0
5.0
$128.606 - $142.4996 Request the lead time here
40.0
TR20 x 8
20.0
790.0
Right Hand
45.0
8.0
$71.8971 - $79.6645 Request the lead time here
28.0
TR14 x 6
14.0
380.0
Right Hand
30.0
6.0
$41.2912 - $45.752 Request the lead time here
20.0
TR10 x 2
10.0
200.0
Left Hand
22.0
2.0
$69.3785 - $76.8737 Request the lead time here
32.0
TR16 x 4
16.0
490.0
Right Hand
36.0
4.0
$488.3974 - $541.1605 Request the lead time here
72.0
TR36 x 6
36.0
2610.0
Right Hand
75.0
6.0
$96.3209 - $106.7268 Request the lead time here
36.0
TR18 x 4
18.0
630.0
Left Hand
40.0
4.0
$135.3988 - $150.0264 Request the lead time here
44.0
TR22 x 5
22.0
940.0
Right Hand
45.0
5.0
$36.9408 - $40.9316 Request the lead time here
24.0
TR12 x 3
12.0
280.0
Left Hand
26.0
3.0
  • of 3
Cylindrical Nut - TR10 x 2; 20.0; Bronze

20147730

Price Range
$35.942 - $32.4376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR24 x 5; 48.0; Bronze

20147952

Price Range
$179.6257 - $162.1122

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR26 x 5; 52.0; Bronze

20147969

Price Range
$225.7161 - $203.7088

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR40 x 14; 80.0; Bronze

20148102

Price Range
$708.6082 - $639.5189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 14
  • No. of starts
    2.0
  • d1 tol 7H
    40.0
  • Lead
    14.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR16 x 8; 32.0; Bronze

20147839

Price Range
$88.6289 - $79.9875

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR50 x 8; 100.0; Bronze

20148164

Price Range
$1,148.0318 - $1,036.0986

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR50 x 8
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR28 x 10; 56.0; Bronze

20147983

Price Range
$335.9948 - $303.2353

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    28.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR18 x 8; 36.0; Bronze

20147860

Price Range
$122.795 - $110.8225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR36 x 12; 72.0; Bronze

20148072

Price Range
$570.9291 - $515.2634

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 12
  • No. of starts
    2.0
  • d1 tol 7H
    36.0
  • Lead
    12.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR18 x 4; 36.0; Bronze

20147846

Price Range
$101.8217 - $91.8941

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR24 x 5; 48.0; Bronze

20147945

Price Range
$182.6702 - $164.8599

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    24.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR28 x 5; 56.0; Bronze

20147990

Price Range
$306.1418 - $276.2929

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR28 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    28.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR20 x 8; 40.0; Bronze

20147891

Price Range
$142.4996 - $128.606

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR14 x 6; 28.0; Bronze

20147808

Price Range
$79.6645 - $71.8971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 6
  • No. of starts
    2.0
  • d1 tol 7H
    14.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR10 x 2; 20.0; Bronze

20147747

Price Range
$45.752 - $41.2912

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR16 x 4; 32.0; Bronze

20147815

Price Range
$76.8737 - $69.3785

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR36 x 6; 72.0; Bronze

20148089

Price Range
$541.1605 - $488.3974

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR18 x 4; 36.0; Bronze

20147853

Price Range
$106.7268 - $96.3209

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR22 x 5; 44.0; Bronze

20147914

Price Range
$150.0264 - $135.3988

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR12 x 3; 24.0; Bronze

20147761

Price Range
$40.9316 - $36.9408

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand