Menu Search

Cylindrical Bronze Nuts

In production

Cylindrical Bronze Nuts are used with our lead screws to convert rotary motion into linear motion. The nut is threaded onto the screw and moves along the length of the screw as it rotates, providing smooth and precise linear motion.

Ideal for manual or motorised applications at low to medium rotation. It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material. Made of Bronze which has better corrosion resistance than steel but is less strong or heat resistant.

It is used in the automotive, aerospace or construction industries to secure lead screws in place. Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.

  • Available as standard right-hand thread cylindrical bronze nuts as well as left-hand threaded.
  • Ideal for manual or motorised applications at low to medium rotation.
  • It has internal threads that match the screw, which ensures exceptional durability and wear resistance due to the material.
Material: Bronze Series Code: SRL1330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
51 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H Contact Surface Thread Direction d2 tol. h10 Lead View
$515.2634 - $570.9291 Request the lead time here
72.0
TR36 x 6
36.0
2610.0
Left Hand
75.0
6.0
$71.8971 - $79.6645 Request the lead time here
28.0
TR14 x 3
14.0
380.0
Left Hand
30.0
3.0
$162.1122 - $179.6257 Request the lead time here
44.0
TR22 x 10
22.0
940.0
Right Hand
45.0
10.0
$182.4144 - $202.1212 Request the lead time here
48.0
TR24 x 10
24.0
1130.0
Right Hand
50.0
10.0
$639.5189 - $708.6082 Request the lead time here
80.0
TR40 x 7
40.0
3210.0
Left Hand
80.0
7.0
$1,729.6551 - $1,916.5153 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Right Hand
110.0
10.0
$336.5889 - $372.9517 Request the lead time here
64.0
TR32 x 6
32.0
1910.0
Left Hand
60.0
6.0
$1,963.8171 - $2,175.9747 Request the lead time here
140.0
TR70 x 10
70.0
10000.0
Left Hand
110.0
10.0
$44.3442 - $49.1349 Request the lead time here
20.0
TR10 x 4
10.0
200.0
Right Hand
22.0
4.0
$2,053.8795 - $2,275.7667 Request the lead time here
160.0
TR80 x 10
80.0
12950.0
Left Hand
120.0
10.0
$1,226.2218 - $1,358.6945 Request the lead time here
120.0
TR60 x 9
60.0
7320.0
Right Hand
100.0
9.0
  • of 3
Cylindrical Nut - TR36 x 6; 72.0; Bronze

20148096

Price Range
$570.9291 - $515.2634

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR14 x 3; 28.0; Bronze

20147792

Price Range
$79.6645 - $71.8971

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR22 x 10; 44.0; Bronze

20147907

Price Range
$179.6257 - $162.1122

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    22.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR24 x 10; 48.0; Bronze

20147938

Price Range
$202.1212 - $182.4144

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR24 x 10
  • No. of starts
    2.0
  • d1 tol 7H
    24.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR40 x 7; 80.0; Bronze

20148126

Price Range
$708.6082 - $639.5189

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR40 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR70 x 10; 140.0; Bronze

20148195

Price Range
$1,916.5153 - $1,729.6551

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR32 x 6; 64.0; Bronze

20148065

Price Range
$372.9517 - $336.5889

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR32 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    32.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR70 x 10; 140.0; Bronze

20148201

Price Range
$2,175.9747 - $1,963.8171

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR10 x 4; 20.0; Bronze

20149604

Price Range
$49.1349 - $44.3442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 4
  • No. of starts
    2.0
  • d1 tol 7H
    10.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Cylindrical Nut - TR80 x 10; 160.0; Bronze

20149512

Price Range
$2,275.7667 - $2,053.8795

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR80 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    80.0
  • Lead
    10.0
  • Thread Direction
    Left Hand
Cylindrical Nut - TR60 x 9; 120.0; Bronze

20148171

Price Range
$1,358.6945 - $1,226.2218

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR60 x 9
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand