Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Diamond Knurled Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto threaded applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Overall Height | View | |
|---|---|---|---|---|---|---|
| $6.5781 - $12.1176 | 3 In stock |
1.555 in
39.5 mm
|
M8
|
1.043 in
26.5 mm
|
||
| $5.6512 - $10.41 | Request the lead time here |
1.555 in
39.5 mm
|
M6
|
1.043 in
26.5 mm
|
||
| $8.9168 - $16.4258 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
1.299 in
33.0 mm
|
||
| $10.2595 - $18.8992 | Request the lead time here |
2.402 in
61.0 mm
|
M12
|
1.535 in
39.0 mm
|
||
| $5.2663 - $9.7011 | Request the lead time here |
1.22 in
31.0 mm
|
M5
|
0.945 in
24.0 mm
|
||
| $8.7708 - $16.1567 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
1.299 in
33.0 mm
|
||
| $5.7228 - $10.5419 | Request the lead time here |
1.22 in
31.0 mm
|
M6
|
0.945 in
24.0 mm
|
||
| $8.9981 - $16.5756 | Request the lead time here |
2.402 in
61.0 mm
|
M10
|
1.535 in
39.0 mm