Diaphragm Grommets contain a thin central film which can be pierced to allow a range of different sized wires to pass through into an enclosure or through a panel. Two sided cut-outs have the central film in the centre of the grommet
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Inside Diameter | Type | View | |
|---|---|---|---|---|---|---|
| $0.1977 - $0.3642 | 2543 In stock |
|
0.61 in
15.5 mm
|
1
|
||
| $0.1726 - $0.318 | 16722 In stock |
|
0.315 in
8.0 mm
|
2
|
||
| $0.4199 - $0.442 | 1032 In stock |
|
0.626 in
15.9 mm
|
1
|
||
| $0.6096 - $0.6417 | 1002 In stock |
|
1.004 in
25.5 mm
|
1
|
||
| $0.1985 - $0.3658 | 5006 In stock |
|
0.433 in
11.0 mm
|
1
|
||
| $0.1311 - $0.2415 | 4013 In stock |
|
0.63 in
16.0 mm
|
2
|
||
| $0.191 - $0.3519 | 2539 In stock |
|
0.61 in
15.5 mm
|
1
|
||
| $0.245 - $0.9363 | 2000 In stock |
|
0.807 in
20.5 mm
|
2
|
||
| 19431 | $0.5771 - $0.6682 | 1409 In stock |
|
1.004 in
25.5 mm
|
1
|
|
| $0.1381 - $0.2543 | 18000 In stock |
|
0.252 in
6.4 mm
|
2
|
||
| $0.1413 - $0.2601 | 5015 In stock |
|
0.433 in
11.0 mm
|
2
|
||
| $0.2105 - $0.3878 | 2516 In stock |
|
0.61 in
15.5 mm
|
1
|
||
| $0.3134 - $0.5774 | 4024 In stock |
|
0.74 in
18.8 mm
|
2
|
||
| 19442 | $0.8477 - $0.9816 | Request the lead time here |
|
1.22 in
31.0 mm
|
2
|
|
| $0.1408 - $0.2592 | 10026 In stock |
|
0.374 in
9.5 mm
|
2
|
||
| 19427 | $0.2534 - $0.4668 | 5035 In stock |
|
0.492 in
12.5 mm
|
1
|
|
| $0.1605 - $0.2957 | 4046 In stock |
|
0.63 in
16.0 mm
|
2
|
||
| $0.1913 - $0.7312 | 2521 In stock |
|
0.61 in
15.5 mm
|
1
|
||
| $0.5273 - $0.9713 | 2000 In stock |
|
0.748 in
19.0 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue