Menu Search

DIN Rail Cable Clips

In stock

Rail Mounting Cable Clip are used in all common DIN rail profiles. They require no installation tool and are lightweight. They are a long term cable management solution that is able to be retrofitted to current installations.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
6 results
Product SKUs information
Item Code Price range Availability Rail Type Style Type View
$0.1126 - $0.1186 Request the lead time here
G-Profile
DIN Rail
T1
DRCG-LWS01 $0.1103 - $0.116 Request the lead time here
G-Profile
DIN Rail
T2
$0.1006 - $0.1059 Request the lead time here
G-Profile
DIN Rail
T3
$0.1116 - $0.1175 Request the lead time here
Top Hat Profile
DIN Rail
T1
$0.1166 - $0.1226 20 In stock
Top Hat Profile
DIN Rail
T2
$0.1071 - $0.1127 Request the lead time here
C-Profile
DIN Rail
T1
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCG-WS01

Price Range
$0.1186 - $0.1126

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Rail Type
    G-Profile
  • Style
    DIN Rail
  • Inside Height
    4.8 mm
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCG-LWS01

Price Range
$0.116 - $0.1103

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Rail Type
    G-Profile
  • Style
    DIN Rail
  • Inside Height
    3.6 mm
Rail Clip - G-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 6.4 mm | 0.252 in

DRCG-SEC01

Price Range
$0.1059 - $0.1006

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Rail Type
    G-Profile
  • Style
    DIN Rail
  • Inside Height
    4.8 mm
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCT-WS01

Price Range
$0.1175 - $0.1116

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Rail Type
    Top Hat Profile
  • Style
    DIN Rail
  • Inside Height
    4.8 mm
Rail Clip - Top Hat Profile ; UL94 V-2 ; Polyamide 66 ; 3.6 mm | 0.142 in x 11.3 mm | 0.445 in

DRCT-LWS01

Price Range
$0.1226 - $0.1166

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Rail Type
    Top Hat Profile
  • Style
    DIN Rail
  • Inside Height
    3.6 mm
Rail Clip - C-Profile ; UL94 V-2 ; Polyamide 66 ; 4.8 mm | 0.189 in x 11.1 mm | 0.437 in

DRCC-WS01

Price Range
$0.1127 - $0.1071

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Rail Type
    C-Profile
  • Style
    DIN Rail
  • Inside Height
    4.8 mm