Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$0.1331 - $0.1474 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
6.2 mm
$0.5238 - $0.5805 Request the lead time here
1.4 mm
1.9 mm
Chrome Vanadium
12.2 mm
$0.2538 - $0.2812 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
14.2 mm
$1.5599 - $1.7285 Request the lead time here
1.9 mm
2.5 mm
Chrome Vanadium
16.3 mm
$0.2197 - $0.2434 Request the lead time here
1.1 mm
1.4 mm
Carbon Steel
8.2 mm
$0.5215 - $0.5778 Request the lead time here
1.6 mm
1.8 mm
Chrome Vanadium
10.2 mm
$1.2322 - $1.3653 Request the lead time here
2.3 mm
3.1 mm
Chrome Vanadium
14.2 mm
$4.4425 - $4.9224 Request the lead time here
2.4 mm
3.5 mm
Chrome Vanadium
18.3 mm
$0.1857 - $0.2058 Request the lead time here
0.9 mm
1.2 mm
Carbon Steel
8.2 mm
$6.1668 - $6.833 Request the lead time here
3.0 mm
4.7 mm
Chrome Vanadium
25.5 mm
$0.1331 - $0.1474 Request the lead time here
0.5 mm
0.8 mm
Carbon Steel
7.2 mm
$0.137 - $0.1518 Request the lead time here
0.6 mm
0.9 mm
Carbon Steel
7.2 mm
$0.1735 - $0.1923 Request the lead time here
0.9 mm
1.5 mm
Carbon Steel
8.2 mm
$0.6033 - $0.6684 Request the lead time here
1.6 mm
2.1 mm
Chrome Vanadium
12.2 mm
$0.1533 - $0.1698 Request the lead time here
0.9 mm
1.1 mm
Carbon Steel
7.2 mm
$0.6484 - $0.7184 Request the lead time here
1.7 mm
2.3 mm
Chrome Vanadium
12.2 mm
$2.0732 - $2.2971 Request the lead time here
1.8 mm
2.8 mm
Chrome Vanadium
14.2 mm
$0.1448 - $0.1605 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
6.2 mm
$0.1891 - $0.2096 Request the lead time here
1.0 mm
1.6 mm
Carbon Steel
8.2 mm
$0.5954 - $0.6598 Request the lead time here
1.6 mm
2.0 mm
Chrome Vanadium
12.2 mm
  • of 7
Disc Spring - 248.00 N; 335.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218029

Price Range
$0.1474 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    248.00 N
Disc Spring - 1981.00 N; 2680.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218083

Price Range
$0.5805 - $0.5238

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1981.00 N
Disc Spring - 937.00 N; 1268.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218099

Price Range
$0.2812 - $0.2538

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    937.00 N
Disc Spring - 3315.00 N; 4485.0 N; 1.8 mm | 0.071 in; Chrome Vanadium

1218106

Price Range
$1.7285 - $1.5599

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.5 mm
  • Thickness
    1.8 mm
  • Load at Minimum Deflection
    3315.00 N
Disc Spring - 1004.00 N; 1359.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218057

Price Range
$0.2434 - $0.2197

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.4 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1004.00 N
Disc Spring - 2142.00 N; 2898.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218072

Price Range
$0.5778 - $0.5215

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2142.00 N
Disc Spring - 4052.00 N; 5481.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218120

Price Range
$1.3653 - $1.2322

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.1 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    4052.00 N
Disc Spring - 3880.00 N; 5249.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218133

Price Range
$4.9224 - $4.4425

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.5 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    3880.00 N
Disc Spring - 835.00 N; 1130.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218043

Price Range
$0.2058 - $0.1857

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    835.00 N
Disc Spring - 6936.00 N; 9383.0 N; 2.5 mm | 0.098 in; Chrome Vanadium

1218150

Price Range
$6.833 - $6.1668

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    4.7 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    6936.00 N
Disc Spring - 105.00 N; 142.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218031

Price Range
$0.1474 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.8 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    105.00 N
Disc Spring - 238.00 N; 321.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218032

Price Range
$0.1518 - $0.137

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    238.00 N
Disc Spring - 462.00 N; 625.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218076

Price Range
$0.1923 - $0.1735

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.5 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    462.00 N
Disc Spring - 2474.00 N; 3347.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218090

Price Range
$0.6684 - $0.6033

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    2.1 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2474.00 N
Disc Spring - 692.00 N; 935.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218033

Price Range
$0.1698 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    692.00 N
Disc Spring - 2614.00 N; 3537.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218097

Price Range
$0.7184 - $0.6484

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2614.00 N
Disc Spring - 2163.00 N; 2926.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218119

Price Range
$2.2971 - $2.0732

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2163.00 N
Disc Spring - 491.00 N; 664.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218040

Price Range
$0.1605 - $0.1448

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    491.00 N
Disc Spring - 611.00 N; 826.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218077

Price Range
$0.2096 - $0.1891

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    611.00 N
Disc Spring - 2801.00 N; 3790.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218084

Price Range
$0.6598 - $0.5954

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2801.00 N