Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$0.2374 - $0.2631 Request the lead time here
1.0 mm
1.8 mm
Carbon Steel
10.2 mm
$0.1533 - $0.1698 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
$1.6783 - $1.8596 Request the lead time here
1.8 mm
2.5 mm
Chrome Vanadium
12.2 mm
$0.1595 - $0.1768 Request the lead time here
0.9 mm
1.3 mm
Carbon Steel
8.2 mm
$0.193 - $0.2138 Request the lead time here
0.9 mm
1.6 mm
Carbon Steel
12.2 mm
$0.2374 - $0.2631 Request the lead time here
1.1 mm
1.8 mm
Carbon Steel
14.2 mm
$0.5379 - $0.596 Request the lead time here
1.4 mm
1.8 mm
Chrome Vanadium
11.2 mm
$0.2498 - $0.2768 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
10.2 mm
$0.4834 - $0.5356 Request the lead time here
1.3 mm
2.3 mm
Carbon Steel
20.4 mm
$1.6012 - $1.7742 Request the lead time here
2.1 mm
3.1 mm
Chrome Vanadium
22.4 mm
$0.1448 - $0.1605 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
6.2 mm
$0.5682 - $0.6296 Request the lead time here
1.4 mm
2.0 mm
Chrome Vanadium
12.2 mm
$1.479 - $1.6388 Request the lead time here
1.5 mm
2.3 mm
Chrome Vanadium
18.3 mm
$0.1408 - $0.156 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
6.2 mm
$0.213 - $0.3923 Request the lead time here
0.5 mm
0.9 mm
Carbon Steel
8.2 mm
$0.1557 - $0.1726 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
$0.1611 - $0.1785 Request the lead time here
0.9 mm
1.4 mm
Carbon Steel
8.2 mm
$0.1891 - $0.2096 Request the lead time here
1.0 mm
1.6 mm
Carbon Steel
8.2 mm
$0.5954 - $0.6598 Request the lead time here
1.6 mm
2.0 mm
Chrome Vanadium
12.2 mm
$0.5923 - $0.6563 Request the lead time here
1.5 mm
2.1 mm
Chrome Vanadium
10.2 mm
  • of 7
Disc Spring - 562.00 N; 761.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218091

Price Range
$0.2631 - $0.2374

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    562.00 N
Disc Spring - 507.00 N; 686.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218055

Price Range
$0.1698 - $0.1533

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    507.00 N
Disc Spring - 2312.00 N; 3127.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218110

Price Range
$1.8596 - $1.6783

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.5 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2312.00 N
Disc Spring - 495.00 N; 670.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218056

Price Range
$0.1768 - $0.1595

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    495.00 N
Disc Spring - 511.00 N; 692.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218086

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    511.00 N
Disc Spring - 681.00 N; 922.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218098

Price Range
$0.2631 - $0.2374

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.8 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    681.00 N
Disc Spring - 1658.00 N; 2243.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218075

Price Range
$0.596 - $0.5379

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    11.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1658.00 N
Disc Spring - 996.00 N; 1347.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218085

Price Range
$0.2768 - $0.2498

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    996.00 N
Disc Spring - 864.00 N; 1169.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218124

Price Range
$0.5356 - $0.4834

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    864.00 N
Disc Spring - 3098.00 N; 4191.0 N; 1.8 mm | 0.071 in; Chrome Vanadium

1218130

Price Range
$1.7742 - $1.6012

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.4 mm
  • Outside Diameter
    45.0 mm
  • Free Height
    3.1 mm
  • Thickness
    1.8 mm
  • Load at Minimum Deflection
    3098.00 N
Disc Spring - 491.00 N; 664.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218040

Price Range
$0.1605 - $0.1448

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    491.00 N
Disc Spring - 1882.00 N; 2545.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218089

Price Range
$0.6296 - $0.5682

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1882.00 N
Disc Spring - 1445.00 N; 1955.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218116

Price Range
$1.6388 - $1.479

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    36.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1445.00 N
Disc Spring - 246.00 N; 333.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218038

Price Range
$0.156 - $0.1408

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    246.00 N
Disc Spring - 132.00 N; 179.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218044

Price Range
$0.3923 - $0.213

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    0.9 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    132.00 N
Disc Spring - 351.00 N; 474.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218061

Price Range
$0.1726 - $0.1557

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    351.00 N
Disc Spring - 483.00 N; 654.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218062

Price Range
$0.1785 - $0.1611

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    483.00 N
Disc Spring - 611.00 N; 826.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218077

Price Range
$0.2096 - $0.1891

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    611.00 N
Disc Spring - 2801.00 N; 3790.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218084

Price Range
$0.6598 - $0.5954

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2801.00 N
Disc Spring - 1575.00 N; 2130.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218093

Price Range
$0.6563 - $0.5923

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.1 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1575.00 N