Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$0.1996 - $0.2212 Request the lead time here
1.2 mm
1.6 mm
Carbon Steel
10.2 mm
$0.193 - $0.2138 Request the lead time here
1.1 mm
1.7 mm
Carbon Steel
10.2 mm
$0.2498 - $0.2768 Request the lead time here
1.2 mm
1.8 mm
Carbon Steel
12.2 mm
$0.5582 - $0.6185 Request the lead time here
1.1 mm
1.9 mm
Carbon Steel
16.3 mm
$1.3014 - $1.4419 Request the lead time here
1.5 mm
2.2 mm
Chrome Vanadium
16.3 mm
$1.068 - $1.1833 Request the lead time here
1.8 mm
2.7 mm
Chrome Vanadium
20.4 mm
$2.1352 - $2.366 Request the lead time here
2.8 mm
3.9 mm
Chrome Vanadium
20.4 mm
$1.4369 - $1.5923 Request the lead time here
1.7 mm
2.9 mm
Chrome Vanadium
25.4 mm
$3.8603 - $4.2773 Request the lead time here
3.9 mm
5.0 mm
Chrome Vanadium
30.5 mm
$0.137 - $0.1518 Request the lead time here
0.8 mm
1.0 mm
Carbon Steel
6.2 mm
$4.4425 - $4.9224 Request the lead time here
2.4 mm
3.5 mm
Chrome Vanadium
18.3 mm
$0.1857 - $0.2058 Request the lead time here
0.9 mm
1.2 mm
Carbon Steel
8.2 mm
$0.1331 - $0.1474 Request the lead time here
0.5 mm
0.8 mm
Carbon Steel
7.2 mm
$0.1611 - $0.1785 Request the lead time here
1.0 mm
1.3 mm
Carbon Steel
8.2 mm
$0.1557 - $0.1726 Request the lead time here
0.8 mm
1.3 mm
Carbon Steel
8.2 mm
$0.1891 - $0.2096 Request the lead time here
1.0 mm
1.6 mm
Carbon Steel
8.2 mm
$0.5954 - $0.6598 Request the lead time here
1.6 mm
2.0 mm
Chrome Vanadium
12.2 mm
$1.1708 - $1.2972 Request the lead time here
1.7 mm
2.4 mm
Chrome Vanadium
12.2 mm
$0.6446 - $0.7142 Request the lead time here
1.3 mm
2.3 mm
Carbon Steel
12.2 mm
$0.1408 - $0.156 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
6.2 mm
  • of 7
Disc Spring - 1301.00 N; 1760.0 N; 1.1 mm | 0.043 in; Carbon Steel

1218070

Price Range
$0.2212 - $0.1996

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.6 mm
  • Thickness
    1.1 mm
  • Load at Minimum Deflection
    1301.00 N
Disc Spring - 899.00 N; 1216.0 N; 0.9 mm | 0.035 in; Carbon Steel

1218080

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.7 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    899.00 N
Disc Spring - 1155.00 N; 1562.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218088

Price Range
$0.2768 - $0.2498

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1155.00 N
Disc Spring - 584.00 N; 791.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218103

Price Range
$0.6185 - $0.5582

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    1.9 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    584.00 N
Disc Spring - 1626.00 N; 2199.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218104

Price Range
$1.4419 - $1.3014

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.2 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1626.00 N
Disc Spring - 2227.00 N; 3013.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218125

Price Range
$1.1833 - $1.068

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    2.7 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2227.00 N
Disc Spring - 6728.00 N; 9103.0 N; 2.5 mm | 0.098 in; Chrome Vanadium

1218137

Price Range
$2.366 - $2.1352

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.9 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    6728.00 N
Disc Spring - 1318.00 N; 1783.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218140

Price Range
$1.5923 - $1.4369

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.4 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    2.9 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1318.00 N
Disc Spring - 15422.00 N; 20865.0 N; 3.5 mm | 0.138 in; Chrome Vanadium

1218154

Price Range
$4.2773 - $3.8603

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    5.0 mm
  • Thickness
    3.5 mm
  • Load at Minimum Deflection
    15422.00 N
Disc Spring - 573.00 N; 774.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218030

Price Range
$0.1518 - $0.137

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    13.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    573.00 N
Disc Spring - 3880.00 N; 5249.0 N; 2.0 mm | 0.079 in; Chrome Vanadium

1218133

Price Range
$4.9224 - $4.4425

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.5 mm
  • Thickness
    2.0 mm
  • Load at Minimum Deflection
    3880.00 N
Disc Spring - 835.00 N; 1130.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218043

Price Range
$0.2058 - $0.1857

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.2 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    835.00 N
Disc Spring - 105.00 N; 142.0 N; 0.4 mm | 0.016 in; Carbon Steel

1218031

Price Range
$0.1474 - $0.1331

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.2 mm
  • Outside Diameter
    14.0 mm
  • Free Height
    0.8 mm
  • Thickness
    0.4 mm
  • Load at Minimum Deflection
    105.00 N
Disc Spring - 850.00 N; 1150.0 N; 0.9 mm | 0.035 in; Carbon Steel

1218048

Price Range
$0.1785 - $0.1611

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    850.00 N
Disc Spring - 351.00 N; 474.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218061

Price Range
$0.1726 - $0.1557

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.3 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    351.00 N
Disc Spring - 611.00 N; 826.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218077

Price Range
$0.2096 - $0.1891

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    611.00 N
Disc Spring - 2801.00 N; 3790.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218084

Price Range
$0.6598 - $0.5954

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    2.0 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2801.00 N
Disc Spring - 2284.00 N; 3089.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218102

Price Range
$1.2972 - $1.1708

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.4 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2284.00 N
Disc Spring - 997.00 N; 1348.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218108

Price Range
$0.7142 - $0.6446

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.3 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    997.00 N
Disc Spring - 360.00 N; 487.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218039

Price Range
$0.156 - $0.1408

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    360.00 N