Menu Search

Disc Springs

In production

Belleville Washer Springs, also known as Disc Springs, are commonly used in various applications that require a compact, high-load, and reliable spring solution. The discs' conical shape allows for more load distribution and deflection, improving spring characteristics. This design offers optimal performance by properly handling both static and dynamic loads.

Additionally, they help prevent the loosening of the component and are good in applications with constant vibration. Due to their small size, they can stack multiple springs on top of each other. Typical industries include automotive, aerospace, industrial equipment, and machinery.

  • Material: Chrome Vanadium, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
128 results
Product SKUs information
Item Code Price range Availability Loaded Height Free Height Material Inside Diameter View
$0.1801 - $0.1995 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
6.2 mm
$1.3965 - $1.5474 Request the lead time here
2.7 mm
3.5 mm
Chrome Vanadium
20.4 mm
$3.1207 - $3.4579 Request the lead time here
3.3 mm
4.3 mm
Chrome Vanadium
28.5 mm
$0.2055 - $0.2277 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
12.2 mm
$0.6033 - $0.6684 Request the lead time here
1.5 mm
2.1 mm
Chrome Vanadium
14.2 mm
$3.4904 - $3.8675 Request the lead time here
3.4 mm
4.7 mm
Chrome Vanadium
30.5 mm
$1.725 - $1.9113 Request the lead time here
1.8 mm
2.6 mm
Chrome Vanadium
16.3 mm
$3.4553 - $3.8285 Request the lead time here
2.0 mm
3.3 mm
Chrome Vanadium
18.3 mm
$0.1461 - $0.162 Request the lead time here
0.7 mm
1.1 mm
Carbon Steel
8.2 mm
$0.2538 - $0.2812 Request the lead time here
1.2 mm
1.9 mm
Carbon Steel
10.2 mm
$0.1448 - $0.1605 Request the lead time here
0.8 mm
1.1 mm
Carbon Steel
6.2 mm
$0.1408 - $0.156 Request the lead time here
0.6 mm
1.0 mm
Carbon Steel
5.2 mm
$0.1813 - $0.2009 Request the lead time here
1.1 mm
1.4 mm
Carbon Steel
9.2 mm
$2.1352 - $2.366 Request the lead time here
2.9 mm
4.1 mm
Chrome Vanadium
18.3 mm
$6.1668 - $6.833 Request the lead time here
3.0 mm
4.7 mm
Chrome Vanadium
25.5 mm
$0.1689 - $0.1871 Request the lead time here
1.0 mm
1.4 mm
Carbon Steel
8.2 mm
$0.5215 - $0.5778 Request the lead time here
1.6 mm
1.8 mm
Chrome Vanadium
10.2 mm
$0.193 - $0.2138 Request the lead time here
1.1 mm
1.6 mm
Carbon Steel
8.2 mm
$1.3965 - $1.5474 Request the lead time here
1.7 mm
2.4 mm
Chrome Vanadium
16.3 mm
$1.725 - $1.9113 Request the lead time here
1.8 mm
2.6 mm
Chrome Vanadium
14.3 mm
  • of 7
Disc Spring - 209.00 N; 282.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218050

Price Range
$0.1995 - $0.1801

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    209.00 N
Disc Spring - 7977.00 N; 10792.0 N; 2.5 mm | 0.098 in; Chrome Vanadium

1218128

Price Range
$1.5474 - $1.3965

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.4 mm
  • Outside Diameter
    40.0 mm
  • Free Height
    3.5 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7977.00 N
Disc Spring - 9675.00 N; 13090.0 N; 3.0 mm | 0.118 in; Chrome Vanadium

1218146

Price Range
$3.4579 - $3.1207

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    28.5 mm
  • Outside Diameter
    56.0 mm
  • Free Height
    4.3 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    9675.00 N
Disc Spring - 738.00 N; 999.0 N; 0.9 mm | 0.035 in; Carbon Steel

1218087

Price Range
$0.2277 - $0.2055

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.2 mm
  • Outside Diameter
    25.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    738.00 N
Disc Spring - 1903.00 N; 2574.0 N; 1.3 mm | 0.051 in; Chrome Vanadium

1218100

Price Range
$0.6684 - $0.6033

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    2.1 mm
  • Thickness
    1.3 mm
  • Load at Minimum Deflection
    1903.00 N
Disc Spring - 11237.00 N; 15202.0 N; 3.0 mm | 0.118 in; Chrome Vanadium

1218153

Price Range
$3.8675 - $3.4904

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    30.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    4.7 mm
  • Thickness
    3.0 mm
  • Load at Minimum Deflection
    11237.00 N
Disc Spring - 2681.00 N; 3626.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218113

Price Range
$1.9113 - $1.725

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.6 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2681.00 N
Disc Spring - 2212.00 N; 2993.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218132

Price Range
$3.8285 - $3.4553

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    3.3 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2212.00 N
Disc Spring - 351.00 N; 474.0 N; 0.6 mm | 0.024 in; Carbon Steel

1218045

Price Range
$0.162 - $0.1461

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    16.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.6 mm
  • Load at Minimum Deflection
    351.00 N
Disc Spring - 960.00 N; 1299.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218092

Price Range
$0.2812 - $0.2538

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    28.0 mm
  • Free Height
    1.9 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    960.00 N
Disc Spring - 491.00 N; 664.0 N; 0.7 mm | 0.028 in; Carbon Steel

1218040

Price Range
$0.1605 - $0.1448

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.1 mm
  • Thickness
    0.7 mm
  • Load at Minimum Deflection
    491.00 N
Disc Spring - 237.00 N; 320.0 N; 0.5 mm | 0.02 in; Carbon Steel

1218035

Price Range
$0.156 - $0.1408

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.2 mm
  • Outside Diameter
    15.0 mm
  • Free Height
    1.0 mm
  • Thickness
    0.5 mm
  • Load at Minimum Deflection
    237.00 N
Disc Spring - 1063.00 N; 1438.0 N; 1.0 mm | 0.039 in; Carbon Steel

1218060

Price Range
$0.2009 - $0.1813

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    18.0 mm
  • Free Height
    1.4 mm
  • Thickness
    1.0 mm
  • Load at Minimum Deflection
    1063.00 N
Disc Spring - 7905.00 N; 10695.0 N; 2.5 mm | 0.098 in; Chrome Vanadium

1218134

Price Range
$2.366 - $2.1352

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.3 mm
  • Outside Diameter
    50.0 mm
  • Free Height
    4.1 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    7905.00 N
Disc Spring - 6936.00 N; 9383.0 N; 2.5 mm | 0.098 in; Chrome Vanadium

1218150

Price Range
$6.833 - $6.1668

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    25.5 mm
  • Outside Diameter
    60.0 mm
  • Free Height
    4.7 mm
  • Thickness
    2.5 mm
  • Load at Minimum Deflection
    6936.00 N
Disc Spring - 639.00 N; 864.0 N; 0.8 mm | 0.031 in; Carbon Steel

1218063

Price Range
$0.1871 - $0.1689

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.4 mm
  • Thickness
    0.8 mm
  • Load at Minimum Deflection
    639.00 N
Disc Spring - 2142.00 N; 2898.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218072

Price Range
$0.5778 - $0.5215

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    20.0 mm
  • Free Height
    1.8 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2142.00 N
Disc Spring - 781.00 N; 1056.0 N; 0.9 mm | 0.035 in; Carbon Steel

1218078

Price Range
$0.2138 - $0.193

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    23.0 mm
  • Free Height
    1.6 mm
  • Thickness
    0.9 mm
  • Load at Minimum Deflection
    781.00 N
Disc Spring - 2744.00 N; 3713.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218105

Price Range
$1.5474 - $1.3965

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    32.0 mm
  • Free Height
    2.4 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2744.00 N
Disc Spring - 2535.00 N; 3430.0 N; 1.5 mm | 0.059 in; Chrome Vanadium

1218112

Price Range
$1.9113 - $1.725

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.3 mm
  • Outside Diameter
    34.0 mm
  • Free Height
    2.6 mm
  • Thickness
    1.5 mm
  • Load at Minimum Deflection
    2535.00 N