These DKO Side Release Plugs protect DKO-compression fittings (24 nipples with O-Ring) during transit, storage, and processing from damage and contaminants. These plugs' sturdy structure ensures dependable performance even in harsh environments. The leak-proof seal and secure connection prevent fluid leakage or loss, reducing the danger of equipment damage, productivity loss, or safety issues.
The flexible end fits snugly into the DKO swivel nut, and the side pull tab allows easy removal. Commonly used to meet the needs of industries such as automotive, manufacturing, and machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Head Diameter | Inside Diameter | Compatible Thread Sizes (All) | Compatible DKO Fittings (All) | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0809 - $0.1492 | 10 In stock |
Yellow
|
0.748 in
19.0 mm
|
|
|
|
||
| $0.2873 - $0.5294 | Request the lead time here |
Yellow
|
1.937 in
49.2 mm
|
|
|
|
||
| $0.2327 - $0.4286 | Request the lead time here |
Yellow
|
1.563 in
39.7 mm
|
|
|
|
||
| $0.1283 - $0.2363 | Request the lead time here |
Yellow
|
1.181 in
30.0 mm
|
|
|
|
||
| $0.1144 - $0.2107 | Request the lead time here |
Yellow
|
0.984 in
25.0 mm
|
|
|
|
||
| $0.1179 - $0.2172 | Request the lead time here |
Yellow
|
1.063 in
27.0 mm
|
|
|
|
||
| $0.2685 - $0.4947 | Request the lead time here |
Yellow
|
1.933 in
49.1 mm
|
|
|
|
||
| $0.1196 - $0.2204 | Request the lead time here |
Yellow
|
1.142 in
29.0 mm
|
|
|
|
||
| $0.0729 - $0.1343 | Request the lead time here |
Yellow
|
0.63 in
16.0 mm
|
|
|
|
||
| $0.1438 - $0.2649 | Request the lead time here |
Yellow
|
1.26 in
32.0 mm
|
|
|
|
||
| $0.1525 - $0.2808 | Request the lead time here |
Yellow
|
1.358 in
34.5 mm
|
|
|
|
||
| $0.1006 - $0.1851 | Request the lead time here |
Yellow
|
0.846 in
21.5 mm
|
|
|
|
||
| $0.4862 - $0.8956 | Request the lead time here |
Yellow
|
2.323 in
59.0 mm