Menu Search

Domed Blanking Plugs

In stock

These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.

When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.

Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
69 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Overall Diameter Colour Maximum Compatible Panel Thickness Overall Height View
$0.3868 - $0.7127 Request the lead time here
31.0 mm
White
11.5 mm
$0.8251 - $0.9142 Request the lead time here
31.8 mm
34.9 mm
White
3.2 mm
11.8 mm
$0.3199 - $0.3545 Request the lead time here
23.5 mm
Black
10.5 mm
$0.0923 - $0.3529 17 In stock
14.3 mm
16.7 mm
White
3.2 mm
10.3 mm
462738 $0.1738 - $0.2013 6701 In stock
30.5 mm
White
11.5 mm
$0.5635 - $0.5932 9 In stock
25.0 mm
29.8 mm
Black
2.5 mm
11.5 mm
$0.2634 - $0.2773 23 In stock
18.5 mm
Black
13.2 mm
$0.845 - $3.2289 14 In stock
44.5 mm
48.4 mm
Black
6.4 mm
14.3 mm
$0.0645 - $0.119 1022 In stock
11.1 mm
13.5 mm
White
3.2 mm
10.3 mm
$0.3017 - $0.5558 26 In stock
9.5 mm
12.0 mm
White
3.2 mm
10.0 mm
$0.0448 - $0.0825 13 In stock
6.4 mm
8.0 mm
White
1.6 mm
8.0 mm
$0.1759 - $0.2467 30 In stock
12.7 mm
14.7 mm
Black
6.4 mm
14.3 mm
$0.8791 - $1.2339 Request the lead time here
30.1 mm
33.3 mm
White
6.4 mm
14.3 mm
$1.7565 - $1.8489 6962 In stock
25.0 mm
29.8 mm
White
2.5 mm
11.5 mm
466868 $0.4715 - $0.5461 Request the lead time here
20.0 mm
22.6 mm
Black
2.5 mm
10.3 mm
$0.1786 - $0.1979 800 In stock
6.4 mm
Black
5.9 mm
62MP0187W $0.2104 - $0.233 25 In stock
6.4 mm
White
5.9 mm
466880 $1.4781 - $2.7229 17 In stock
42.4 mm
White
14.3 mm
$0.7025 - $1.2943 25 In stock
25.8 mm
White
14.3 mm
$0.5326 - $0.59 Request the lead time here
33.4 mm
Black
11.5 mm
  • of 4
Blanking Plug - ; Overall Diameter 31.0 mm | 1.22 in ; ; PA ; White

PGM-32WH

Price Range
$0.7127 - $0.3868

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    Heat Stabilised to UL94 V-2
  • Overall Diameter
    31.0 mm
  • Overall Height
    11.5 mm
Blanking Plug 34.9 mm 11.8 mm 3.2 mm Nylon 6 White

62MP1250W

Price Range
$0.9142 - $0.8251

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 23.5 mm 10.5 mm 3.2 mm Nylon 6 Black

62MP0750

Price Range
$0.3545 - $0.3199

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 16.7 mm 10.3 mm 3.2 mm Nylon White

461285

Price Range
$0.3529 - $0.0923

Stock Levels
17 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 30.5 mm 11.5 mm 3.2 mm Nylon White

462738

Price Range
$0.2013 - $0.1738

Stock Levels
6701 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; Black

466869

Price Range
$0.5932 - $0.5635

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 18.5 mm 13.2 mm 6.4 mm Nylon Black

466856

Price Range
$0.2773 - $0.2634

Stock Levels
23 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug - Compatible Hole Diameter 44.5 mm | 1.752 in ; Overall Diameter 48.4 mm | 1.906 in ; Push Fit ; PA ; Black

466865

Price Range
$3.2289 - $0.845

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 13.5 mm 10.3 mm 3.2 mm Nylon White

462731

Price Range
$0.119 - $0.0645

Stock Levels
1022 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 12.0 mm 10.0 mm 3.2 mm Nylon White

462730

Price Range
$0.5558 - $0.3017

Stock Levels
26 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug 8.0 mm 8.0 mm 1.6 mm Nylon White

462728

Price Range
$0.0825 - $0.0448

Stock Levels
13 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 12.7 mm | 0.5 in ; Overall Diameter 14.7 mm | 0.579 in ; Push Fit ; PA ; Black

466855

Price Range
$0.2467 - $0.1759

Stock Levels
30 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 30.1 mm | 1.185 in ; Overall Diameter 33.3 mm | 1.311 in ; Push Fit ; PA ; White

466877

Price Range
$1.2339 - $0.8791

Stock Levels
Request the lead time here
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 25.0 mm | 0.984 in ; Overall Diameter 29.8 mm | 1.173 in ; Push Fit ; PA ; White

466885

Price Range
$1.8489 - $1.7565

Stock Levels
6962 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug - Compatible Hole Diameter 20.0 mm | 0.787 in ; Overall Diameter 22.6 mm | 0.89 in ; Push Fit ; PA ; Black

466868

Price Range
$0.5461 - $0.4715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Push Fit
  • Head Shape
    Domed
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 Black

62MP0187

Price Range
$0.1979 - $0.1786

Stock Levels
800 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 6.4 mm 5.9 mm 1.6 mm Nylon 6 White

62MP0187W

Price Range
$0.233 - $0.2104

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 42.4 mm 14.3 mm 6.4 mm Nylon White

466880

Price Range
$2.7229 - $1.4781

Stock Levels
17 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 25.8 mm 14.3 mm 6.4 mm Nylon White

466874

Price Range
$1.2943 - $0.7025

Stock Levels
25 In stock
Attributes
  • Colour
    White
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round
Blanking Plug 33.4 mm 11.5 mm 3.2 mm Nylon 6 Black

62MP1187

Price Range
$0.59 - $0.5326

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Fitting Style
    Snap Fit
  • Hole Type
    Round