These Domed Blanking Plugs are suitable for sealing panel cavities and are meant to seal off gaps in the sheet metal sector for equipment or machinery as a safeguard against sharp edges. They also act as a secure barrier, preventing dust, dirt, moisture, and other contaminants from entering.
When placed, the domed form gives a nice and clean finish and helps to deflect impacts, lowering the chance of damage to the plug or the equipment it is put in. They are corrosion-resistant and electrically insulating.
Simple to install as they are made to fit tightly into the opening they're sealing, ensuring a secure fit. They come in a large offering to suit hole diameter and panel thickness and are used in industries including manufacturing, automotive, construction, and electronics.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Overall Diameter | Colour | Maximum Compatible Panel Thickness | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3939 - $0.7256 | Request the lead time here |
|
2.169 in
55.1 mm
|
White
|
|
0.469 in
11.9 mm
|
||
| $0.0826 - $0.1521 | Request the lead time here |
|
0.315 in
8.0 mm
|
White
|
|
0.315 in
8.0 mm
|
||
| $0.1229 - $0.2263 | Request the lead time here |
|
0.575 in
14.6 mm
|
White
|
|
0.406 in
10.3 mm
|
||
| $0.1067 - $0.1964 | Request the lead time here |
|
0.89 in
22.6 mm
|
White
|
|
0.252 in
6.4 mm
|
||
| $0.0932 - $0.1717 | Request the lead time here |
|
0.717 in
18.2 mm
|
White
|
|
0.252 in
6.4 mm
|
||
| $0.1098 - $0.2021 | Request the lead time here |
|
0.787 in
20.0 mm
|
White
|
|
0.406 in
10.3 mm
|
||
| $0.8498 - $0.9416 | Request the lead time here |
1.252 in
31.8 mm
|
1.374 in
34.9 mm
|
White
|
0.126 in
3.2 mm
|
0.465 in
11.8 mm
|
||
| $0.3984 - $0.7341 | Request the lead time here |
|
1.22 in
31.0 mm
|
White
|
|
0.453 in
11.5 mm
|
||
| $0.9638 - $1.068 | Request the lead time here |
|
2.169 in
55.1 mm
|
Black
|
|
0.469 in
11.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue