Menu Search

Door & Cover Holders

In stock

These Folding Lid Stays, are used in various applications to support and control the movement of lids. These lids provide stability, safety, and convenience by firmly holding lids in up to ten different positions.

It is an excellent, low-cost alternative to a gas strut when positional control is required, and the mass of the item to be held is modest, as it can sustain up to 135 kg. Ideal for various applications in which weight must be maintained or supported at varying angles.Prevents the lid from shutting accidentally due to wind outside, draft inside or from an uneven installation. It can be used for safety opening upwards as a hatch, as well as a door for lateral movement.

It is simple to install and requires little upkeep. It works by extending the arm until it locks into the desired position. Close by either fully extending the stay before returning it to the closed position (basic models) or slightly extending and closing (reversible model). All of this has a lifespan of 20,000 locks. Commonly used for applications such as electrical boxes, machinery covers, or other industrial applications.

  • Material: Zinc Alloy, Stainless Steel
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
20 results
Product SKUs information
Item Code Price range Availability Compression Overall Length Mounting Orientation Tensile strength N Material Compatible Screw Sizes (All) View
$13.8561 - $15.3531 44 In stock
202.0 mm
Right Handed
7572.0
304 Stainless Steel
$4.6167 - $5.1155 Request the lead time here
292.0 mm
Left Handed
4745.0
Zinc Plated Steel
$9.1776 - $16.9061 Request the lead time here
292.0 mm
Right Handed
Zinc Plated Steel
$4.4323 - $4.9111 Request the lead time here
202.0 mm
Right Handed
Zinc Plated Steel
$4.2472 - $4.7061 Request the lead time here
135.0 mm
Left Handed
4909.0
Zinc Plated Steel
$26.5395 - $48.8886 Request the lead time here
135.0 mm
Left Handed
304 Stainless Steel
$13.1198 - $14.5372 Request the lead time here
135.0 mm
Right Handed
Zinc Plated Steel
5.4
$8.9154 - $9.8786 Request the lead time here
135.0 mm
Left Handed
Zinc Plated Steel
5.4
$4.4323 - $4.9111 Request the lead time here
202.0 mm
Left Handed
4945.0
Zinc Plated Steel
$26.5395 - $48.8886 Request the lead time here
135.0 mm
Right Handed
304 Stainless Steel
$8.4431 - $15.5533 Request the lead time here
135.0 mm
Right Handed
4466.0
Zinc Plated Steel
$27.7379 - $51.0962 49 In stock
292.0 mm
Right Handed
304 Stainless Steel
$14.5641 - $16.1375 Request the lead time here
292.0 mm
Left Handed
5664.0
304 Stainless Steel
$13.8561 - $15.3531 Request the lead time here
202.0 mm
Left Handed
304 Stainless Steel
Request the lead time here
317.0
202.0 mm
Right Handed
4310.0
Zinc Plated Steel
5.4
Request the lead time here
202.0 mm
Right Handed
Zinc Plated Steel
5.4
Request the lead time here
202.0 mm
Left Handed
Zinc Plated Steel
5.4
$24.3745 - $27.0077 47 In stock
3397.0
292.0 mm
Right Handed
6146.0
Stainless Steel
5.4
$76.3886 - $84.6411 44 In stock
444.0
202.0 mm
Right Handed
9449.0
Stainless Steel
5.4
$30.8903 - $34.2275 16 In stock
1660.0
292.0 mm
Left Handed
4664.0
Zinc Plated Steel
5.4
Lid Stay Right Handed 22.0 mm 5.4 mm 202.0 mm 304 Stainless Steel

07940202001E

Price Range
$15.3531 - $13.8561

Stock Levels
44 In stock
Attributes
  • Overall Length
    202.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 292.0 mm Zinc Plated Steel

07963292002E

Price Range
$5.1155 - $4.6167

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    292.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7318190090
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 292.0 mm Zinc Plated Steel

07963292001E

Price Range
$16.9061 - $9.1776

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    292.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7318190090
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 202.0 mm Zinc Plated Steel

07963202001E

Price Range
$4.9111 - $4.4323

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7318190090
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 135.0 mm Zinc Plated Steel

07963135002E

Price Range
$4.7061 - $4.2472

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 135.0 mm 304 Stainless Steel

07940135002E

Price Range
$48.8886 - $26.5395

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay - Right Handed; 135.0 mm; 4.0 mm; Zinc Plated Steel

27963135001E

Price Range
$14.5372 - $13.1198

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay - Left Handed; 135.0 mm; 4.0 mm; Zinc Plated Steel

27963135002E

Price Range
$9.8786 - $8.9154

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay Left Handed 22.0 mm 5.4 mm 202.0 mm Zinc Plated Steel

07963202002E

Price Range
$4.9111 - $4.4323

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 135.0 mm 304 Stainless Steel

07940135001E

Price Range
$48.8886 - $26.5395

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 135.0 mm Zinc Plated Steel

07963135001E

Price Range
$15.5533 - $8.4431

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Zinc Plated Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Right Handed 22.0 mm 5.4 mm 292.0 mm 304 Stainless Steel

07940292001E

Price Range
$51.0962 - $27.7379

Stock Levels
49 In stock
Attributes
  • Overall Length
    292.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 292.0 mm 304 Stainless Steel

07940292002E

Price Range
$16.1375 - $14.5641

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    292.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay Left Handed 22.0 mm 5.4 mm 202.0 mm 304 Stainless Steel

07940202002E

Price Range
$15.3531 - $13.8561

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Thickness
    2.5 mm
  • Full Material
    Stainless Steel
  • Commodity Code
    7326909890
  • Mounting Hole Diameter
    5.4 mm
Lid Stay - Right Handed; 292.0 mm; 4.0 mm; Zinc Plated Steel

27963292001


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay - Right Handed; 202.0 mm; 4.0 mm; Zinc Plated Steel

27963202001


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay - Left Handed; 202.0 mm; 4.0 mm; Zinc Plated Steel

27963202002


Stock Levels
Request the lead time here
Attributes
  • Overall Length
    202.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated
Lid Stay - Right Handed; 292.0 mm; 4.0 mm; Stainless Steel

27940292001E

Price Range
$27.0077 - $24.3745

Stock Levels
47 In stock
Attributes
  • Overall Length
    292.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Natural
Lid Stay - Right Handed; 202.0 mm; 4.0 mm; Stainless Steel

27940202001E

Price Range
$84.6411 - $76.3886

Stock Levels
44 In stock
Attributes
  • Overall Length
    202.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Natural
Lid Stay - Left Handed; 292.0 mm; 4.0 mm; Zinc Plated Steel

27963292002E

Price Range
$34.2275 - $30.8903

Stock Levels
16 In stock
Attributes
  • Overall Length
    292.0 mm
  • Distance Between Fixing Holes
    22.0 mm
  • Compatible Screw Sizes (All)
    5.4
  • Thickness
    4.0 mm
  • Finish
    Zinc Plated