Menu Search

Dowel Pins - Standard

In production

Dowel Pins or Rods are industrial fasteners that are widely used for a plethora of applications and drive types. These Dowels can be used to join two or more items together. They are commonly used as structural reinforcements for cabinet making and other applications. Further material options on request.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
32 results
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length View
$0.0899 - $0.0899 Request the lead time here
1.6 mm
9.5 mm
$0.1988 - $0.3663 Request the lead time here
3.2 mm
3.2 mm
$0.2114 - $0.2114 Request the lead time here
6.2 mm
31.8 mm
$0.2713 - $0.2713 Request the lead time here
7.9 mm
15.9 mm
$0.0899 - $0.0899 Request the lead time here
1.6 mm
6.4 mm
$0.0812 - $0.0812 Request the lead time here
1.6 mm
12.7 mm
$0.1912 - $0.1912 Request the lead time here
5.3 mm
12.7 mm
$0.2476 - $0.2476 Request the lead time here
7.9 mm
6.4 mm
$0.16 - $0.16 Request the lead time here
1.2 mm
6.4 mm
$0.2726 - $0.2726 Request the lead time here
3.2 mm
9.5 mm
$0.1938 - $0.1938 Request the lead time here
4.7 mm
15.9 mm
$0.2083 - $0.2083 Request the lead time here
2.4 mm
7.9 mm
$0.2309 - $0.2558 Request the lead time here
2.4 mm
9.5 mm
$0.2025 - $0.2025 Request the lead time here
7.9 mm
3.2 mm
$0.5077 - $0.5077 Request the lead time here
11.1 mm
6.4 mm
$0.07 - $0.07 Request the lead time here
2.4 mm
4.8 mm
$0.1588 - $0.1588 Request the lead time here
1.2 mm
3.2 mm
$0.1287 - $0.1287 Request the lead time here
1.2 mm
12.7 mm
$0.1917 - $0.3531 Request the lead time here
2.4 mm
3.2 mm
$0.1451 - $0.1451 Request the lead time here
6.4 mm
3.2 mm
  • of 2
Natural Acetal Dowel Pin - Pin Diameter 1.6 mm | 0.063 in; Overall Length 9.5 mm | 0.374 in

2500620375

Price Range
$0.0899 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 3.2 mm | 0.126 in; Overall Length 3.2 mm | 0.126 in

2501250125

Price Range
$0.3663 - $0.1988

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.2 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 6.2 mm | 0.244 in; Overall Length 31.8 mm | 1.252 in

2502451250

Price Range
$0.2114 - $0.2114

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.2 mm
  • Overall Length
    31.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 7.9 mm | 0.311 in; Overall Length 15.9 mm | 0.626 in

2503120625

Price Range
$0.2713 - $0.2713

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    15.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 1.6 mm | 0.063 in; Overall Length 6.4 mm | 0.252 in

2500620250

Price Range
$0.0899 - $0.0899

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 1.6 mm | 0.063 in; Overall Length 12.7 mm | 0.5 in

2500620500

Price Range
$0.0812 - $0.0812

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.6 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 5.3 mm | 0.209 in; Overall Length 12.7 mm | 0.5 in

2502100500

Price Range
$0.1912 - $0.1912

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    5.3 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 7.9 mm | 0.311 in; Overall Length 6.4 mm | 0.252 in

2503120250

Price Range
$0.2476 - $0.2476

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 1.2 mm | 0.047 in; Overall Length 6.4 mm | 0.252 in

2500470250

Price Range
$0.16 - $0.16

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 3.2 mm | 0.126 in; Overall Length 9.5 mm | 0.374 in

2501250375

Price Range
$0.2726 - $0.2726

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    3.2 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 4.7 mm | 0.185 in; Overall Length 15.9 mm | 0.626 in

2501870625

Price Range
$0.1938 - $0.1938

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    4.7 mm
  • Overall Length
    15.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 2.4 mm | 0.094 in; Overall Length 7.9 mm | 0.311 in

2500930312

Price Range
$0.2083 - $0.2083

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    7.9 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 2.4 mm | 0.094 in; Overall Length 9.5 mm | 0.374 in

2500930375

Price Range
$0.2558 - $0.2309

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    9.5 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 7.9 mm | 0.311 in; Overall Length 3.2 mm | 0.126 in

2503120125

Price Range
$0.2025 - $0.2025

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    7.9 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 11.1 mm | 0.437 in; Overall Length 6.4 mm | 0.252 in

2504370250

Price Range
$0.5077 - $0.5077

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    11.1 mm
  • Overall Length
    6.4 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 2.4 mm | 0.094 in; Overall Length 4.8 mm | 0.189 in

2500930187

Price Range
$0.07 - $0.07

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    4.8 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 1.2 mm | 0.047 in; Overall Length 3.2 mm | 0.126 in

2500470125

Price Range
$0.1588 - $0.1588

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 1.2 mm | 0.047 in; Overall Length 12.7 mm | 0.5 in

2500470500

Price Range
$0.1287 - $0.1287

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    1.2 mm
  • Overall Length
    12.7 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 2.4 mm | 0.094 in; Overall Length 3.2 mm | 0.126 in

2500930125

Price Range
$0.3531 - $0.1917

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    2.4 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790
Natural Acetal Dowel Pin - Pin Diameter 6.4 mm | 0.252 in; Overall Length 3.2 mm | 0.126 in

2502500125

Price Range
$0.1451 - $0.1451

Stock Levels
Request the lead time here
Attributes
  • Pin Diameter
    6.4 mm
  • Overall Length
    3.2 mm
  • Colour
    Natural
  • Full Material
    Acetal
  • Commodity Code
    3926909790