Dowel Pins or Rods are industrial fasteners that are widely used for a plethora of applications and drive types. These Dowels can be used to join two or more items together. They are commonly used as structural reinforcements for cabinet making and other applications. Further material options on request.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pin Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| $0.4929 - $0.4929 | Request the lead time here |
0.437 in
11.1 mm
|
0.252 in
6.4 mm
|
||
| $0.1991 - $0.1991 | Request the lead time here |
0.252 in
6.4 mm
|
0.236 in
6.0 mm
|
||
| $0.1966 - $0.1966 | Request the lead time here |
0.311 in
7.9 mm
|
0.126 in
3.2 mm
|
||
| $0.1578 - $0.1578 | Request the lead time here |
0.252 in
6.4 mm
|
0.374 in
9.5 mm
|
||
| $0.0789 - $0.0789 | Request the lead time here |
0.063 in
1.6 mm
|
0.5 in
12.7 mm
|
||
| $0.2022 - $0.2022 | Request the lead time here |
0.094 in
2.4 mm
|
0.311 in
7.9 mm
|
||
| $0.0517 - $0.0543 | Request the lead time here |
0.094 in
2.4 mm
|
0.374 in
9.5 mm
|
||
| $0.2185 - $0.2185 | Request the lead time here |
0.311 in
7.9 mm
|
0.5 in
12.7 mm
|
||
| $0.0679 - $0.0679 | Request the lead time here |
0.094 in
2.4 mm
|
0.189 in
4.8 mm
|
||
| $0.1881 - $0.1881 | Request the lead time here |
0.185 in
4.7 mm
|
0.126 in
3.2 mm
|
||
| $0.1092 - $0.1092 | Request the lead time here |
0.047 in
1.2 mm
|
0.374 in
9.5 mm
|
||
| $0.2622 - $0.2622 | Request the lead time here |
0.094 in
2.4 mm
|
0.252 in
6.4 mm
|
||
| $0.1797 - $0.1797 | Request the lead time here |
0.185 in
4.7 mm
|
0.5 in
12.7 mm
|
||
| $0.125 - $0.125 | Request the lead time here |
0.047 in
1.2 mm
|
0.5 in
12.7 mm
|
||
| $0.1724 - $0.1724 | Request the lead time here |
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
||
| $0.2525 - $0.2525 | Request the lead time here |
0.366 in
9.3 mm
|
0.311 in
7.9 mm
|
||
| $0.1857 - $0.1857 | Request the lead time here |
0.209 in
5.3 mm
|
0.5 in
12.7 mm
|
||
| $0.1541 - $0.1541 | Request the lead time here |
0.047 in
1.2 mm
|
0.126 in
3.2 mm
|
||
| $0.2647 - $0.2647 | Request the lead time here |
0.126 in
3.2 mm
|
0.374 in
9.5 mm
|
||
| $0.3595 - $0.3595 | Request the lead time here |
0.311 in
7.9 mm
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue