Menu Search

Draw Latch with Keeper

In stock

Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.

Screw mounted design. The range includes options with a non-corrosive rubber handle.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Width Overall Height View
491971 $11.2095 - $12.4205 8 In stock
52.0 mm
Stainless Steel
33.0 mm
13.5 mm
$5.2515 - $5.8188 Request the lead time here
65.0 mm
Die Cast Zinc
26.5 mm
17.5 mm
$6.9579 - $7.7096 Request the lead time here
80.0 mm
Die Cast Zinc
32.5 mm
21.5 mm
$114.3829 - $126.7402 Request the lead time here
215.8 mm
Steel
26.0 mm
25.0 mm
$6.8718 - $7.6143 Request the lead time here
95.5 mm
Steel
44.0 mm
13.0 mm
$4.7398 - $5.2519 Request the lead time here
73.0 mm
Steel
27.0 mm
21.0 mm
$12.386 - $13.724 Request the lead time here
73.0 mm
Stainless Steel
27.0 mm
21.0 mm
$8.5094 - $9.4287 Request the lead time here
47.0 mm
Stainless Steel
36.4 mm
11.0 mm
$4.7448 - $5.2575 Request the lead time here
94.0 mm
Steel
37.0 mm
17.0 mm
$1.3275 - $1.3974 Request the lead time here
74.0 mm
Galvanised Steel
24.0 mm
10.0 mm
$4.7465 - $4.9963 Request the lead time here
90.0 mm
304 Stainless Steel
33.0 mm
14.0 mm
$7.5635 - $7.9616 7 In stock
131.0 mm
304 Stainless Steel
39.0 mm
22.0 mm
$2.0452 - $2.1529 Request the lead time here
90.0 mm
Galvanised Steel
33.0 mm
11.0 mm
$4.5149 - $4.7526 Request the lead time here
74.0 mm
304 Stainless Steel
24.0 mm
10.0 mm
$1.9912 - $2.096 Request the lead time here
90.0 mm
Galvanised Steel
33.0 mm
14.0 mm
$2.2767 - $2.3966 Request the lead time here
131.0 mm
Galvanised Steel
39.0 mm
22.0 mm
$5.5625 - $5.8553 Request the lead time here
74.0 mm
304 Stainless Steel
24.0 mm
11.0 mm
$1.3275 - $1.3974 Request the lead time here
74.0 mm
Galvanised Steel
24.0 mm
11.0 mm
$4.9781 - $5.2401 Request the lead time here
90.0 mm
304 Stainless Steel
33.0 mm
11.0 mm
$8.1072 - $8.983 Request the lead time here
Steel
16.0 mm
15.0 mm
  • of 2
Draw Latch - Overall Length - 52.0 mm | 2.047 in; ; 304 Stainless Steel

491971

Price Range
$12.4205 - $11.2095

Stock Levels
8 In stock
Attributes
  • Colour
    Natural
  • Type
    Light Duty
  • Overall Height
    13.5 mm
  • Overall Length
    52.0 mm
  • Overall Width
    33.0 mm
Draw Latch - Overall Length - 65.0 mm | 2.559 in; Overall Width - 26.5 mm | 1.043 in; Die Cast Zinc

20036348

Price Range
$5.8188 - $5.2515

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc
  • Overall Height
    17.5 mm
  • Overall Length
    65.0 mm
  • Overall Width
    26.5 mm
  • Mounting Method
    Mounting Hole
Draw Latch - Overall Length - 80.0 mm | 3.15 in; Overall Width - 32.5 mm | 1.28 in; Die Cast Zinc

20036331

Price Range
$7.7096 - $6.9579

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Die Cast Zinc
  • Overall Height
    21.5 mm
  • Overall Length
    80.0 mm
  • Overall Width
    32.5 mm
  • Mounting Method
    Mounting Hole
Draw Latch - Overall Width - 26.0 mm | 1.024 in ; Overall Length - 215.8 mm | 8.496 in; Steel

1501196

Price Range
$126.7402 - $114.3829

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Type
    Toggle Latch With Strike
  • Overall Height
    25.0 mm
  • Overall Length
    215.8 mm
  • Overall Width
    26.0 mm
Draw Latch - Overall Width - 44.0 mm | 1.732 in ; Overall Length - 95.5 mm | 3.76 in; Steel

498008

Price Range
$7.6143 - $6.8718

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Type
    3
  • Overall Height
    13.0 mm
  • Overall Length
    95.5 mm
  • Overall Width
    44.0 mm
Draw Latch - Overall Length: 73.0 mm | 2.874 in ; ; Overall Height - 21.0 mm | 0.827 in ; Overall Width - 27.0 mm | 1.063 in

498007

Price Range
$5.2519 - $4.7398

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Type
    3
  • Overall Height
    21.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    27.0 mm
Draw Latch - Overall Width - 27.0 mm | 1.063 in ; Overall Length - 73.0 mm | 2.874 in; Stainless Steel

497930

Price Range
$13.724 - $12.386

Stock Levels
Request the lead time here
Attributes
  • Colour
    Silver
  • Type
    Drawer Latch
  • Overall Height
    21.0 mm
  • Overall Length
    73.0 mm
  • Overall Width
    27.0 mm
Draw Latch - Overall Width - 36.4 mm | 1.433 in ; Overall Length - 47.0 mm | 1.85 in; Stainless Steel

497932

Price Range
$9.4287 - $8.5094

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Overall Height
    11.0 mm
  • Overall Length
    47.0 mm
  • Overall Width
    36.4 mm
Draw Latch - Overall Width - 37.0 mm | 1.457 in ; Overall Length - 94.0 mm | 3.701 in; Steel

498006

Price Range
$5.2575 - $4.7448

Stock Levels
Request the lead time here
Attributes
  • Colour
    Chrome
  • Type
    3
  • Overall Height
    17.0 mm
  • Overall Length
    94.0 mm
  • Overall Width
    37.0 mm
Draw Latch - Overall Width - 24.0 mm | 0.945 in ; Overall Length - 74.0 mm | 2.913 in; Galvanised Steel

497997

Price Range
$1.3974 - $1.3275

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Overall Height
    10.0 mm
  • Overall Length
    74.0 mm
  • Overall Width
    24.0 mm
Draw Latch - Overall Length: 90.0 mm | 3.543 in ; ; Overall Height - 14.0 mm | 0.551 in ; Overall Width - 33.0 mm | 1.299 in

497816

Price Range
$4.9963 - $4.7465

Stock Levels
Request the lead time here
Attributes
  • Type
    7
  • Overall Height
    14.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    33.0 mm
Draw Latch - Overall Length: 131.0 mm | 5.157 in ; Mounting Hole Diameter: 4.8 mm | 0.189 in ; Overall Height - 22.0 mm | 0.866 in ; Overall Width - 39.0 mm | 1.535 in

497810

Price Range
$7.9616 - $7.5635

Stock Levels
7 In stock
Attributes
  • Type
    1
  • Overall Height
    22.0 mm
  • Overall Length
    131.0 mm
  • Overall Width
    39.0 mm
Draw Latch - Overall Width - 33.0 mm | 1.299 in ; Overall Length - 90.0 mm | 3.543 in; Galvanised Steel

498003

Price Range
$2.1529 - $2.0452

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Overall Height
    11.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    33.0 mm
Draw Latch - Overall Width - 24.0 mm | 0.945 in ; Overall Length - 74.0 mm | 2.913 in; 304 Stainless Steel

497811

Price Range
$4.7526 - $4.5149

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Overall Height
    10.0 mm
  • Overall Length
    74.0 mm
  • Overall Width
    24.0 mm
Draw Latch - Overall Length: 90.0 mm | 3.543 in ; ; Overall Height - 14.0 mm | 0.551 in ; Overall Width - 33.0 mm | 1.299 in

498005

Price Range
$2.096 - $1.9912

Stock Levels
Request the lead time here
Attributes
  • Type
    7
  • Overall Height
    14.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    33.0 mm
Draw Latch - Overall Length: 131.0 mm | 5.157 in ; Mounting Hole Diameter: 4.8 mm | 0.189 in ; Overall Height - 22.0 mm | 0.866 in ; Overall Width - 39.0 mm | 1.535 in

497994

Price Range
$2.3966 - $2.2767

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Overall Height
    22.0 mm
  • Overall Length
    131.0 mm
  • Overall Width
    39.0 mm
Draw Latch - Overall Width - 24.0 mm | 0.945 in ; Overall Length - 74.0 mm | 2.913 in; 304 Stainless Steel

497812

Price Range
$5.8553 - $5.5625

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Overall Height
    11.0 mm
  • Overall Length
    74.0 mm
  • Overall Width
    24.0 mm
Draw Latch - Overall Width - 24.0 mm | 0.945 in ; Overall Length - 74.0 mm | 2.913 in; Galvanised Steel

497998

Price Range
$1.3974 - $1.3275

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Overall Height
    11.0 mm
  • Overall Length
    74.0 mm
  • Overall Width
    24.0 mm
Draw Latch - Overall Width - 33.0 mm | 1.299 in ; Overall Length - 90.0 mm | 3.543 in; 304 Stainless Steel

497814

Price Range
$5.2401 - $4.9781

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Overall Height
    11.0 mm
  • Overall Length
    90.0 mm
  • Overall Width
    33.0 mm
Draw Latch - Overall Height:15.0 mm | 0.591 in ; Overall Length:77.0 - 88.0 - 88.0 mm; Steel

34000131

Price Range
$8.983 - $8.1072

Stock Levels
Request the lead time here
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    15.0 mm
  • Overall Width
    16.0 mm