Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.
Screw mounted design. The range includes options with a non-corrosive rubber handle.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Material | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| 491971 | $11.2095 - $12.4205 | 8 In stock |
2.047 in
52.0 mm
|
Stainless Steel
|
1.299 in
33.0 mm
|
0.531 in
13.5 mm
|
|
| $4.7398 - $5.2519 | Request the lead time here |
2.874 in
73.0 mm
|
Steel
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
||
| $4.7448 - $5.2575 | Request the lead time here |
3.701 in
94.0 mm
|
Steel
|
1.457 in
37.0 mm
|
0.669 in
17.0 mm
|
||
| $114.3829 - $126.7402 | Request the lead time here |
8.496 in
215.8 mm
|
Steel
|
1.024 in
26.0 mm
|
0.984 in
25.0 mm
|
||
| $6.8718 - $7.6143 | Request the lead time here |
3.76 in
95.5 mm
|
Steel
|
1.732 in
44.0 mm
|
0.512 in
13.0 mm
|
||
| $12.386 - $13.724 | Request the lead time here |
2.874 in
73.0 mm
|
Stainless Steel
|
1.063 in
27.0 mm
|
0.827 in
21.0 mm
|
||
| $8.5094 - $9.4287 | Request the lead time here |
1.85 in
47.0 mm
|
Stainless Steel
|
1.433 in
36.4 mm
|
0.433 in
11.0 mm
|
||
| $1.3275 - $1.3974 | Request the lead time here |
2.913 in
74.0 mm
|
Galvanised Steel
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
| $4.7465 - $4.9963 | Request the lead time here |
3.543 in
90.0 mm
|
304 Stainless Steel
|
1.299 in
33.0 mm
|
0.551 in
14.0 mm
|
||
| $2.2767 - $2.3966 | Request the lead time here |
5.157 in
131.0 mm
|
Galvanised Steel
|
1.535 in
39.0 mm
|
0.866 in
22.0 mm
|
||
| $4.9781 - $5.2401 | Request the lead time here |
3.543 in
90.0 mm
|
304 Stainless Steel
|
1.299 in
33.0 mm
|
0.433 in
11.0 mm
|
||
| $7.5635 - $7.9616 | 7 In stock |
5.157 in
131.0 mm
|
304 Stainless Steel
|
1.535 in
39.0 mm
|
0.866 in
22.0 mm
|
||
| $1.3275 - $1.3974 | Request the lead time here |
2.913 in
74.0 mm
|
Galvanised Steel
|
0.945 in
24.0 mm
|
0.433 in
11.0 mm
|
||
| $4.5149 - $4.7526 | Request the lead time here |
2.913 in
74.0 mm
|
304 Stainless Steel
|
0.945 in
24.0 mm
|
0.394 in
10.0 mm
|
||
| $1.9912 - $2.096 | Request the lead time here |
3.543 in
90.0 mm
|
Galvanised Steel
|
1.299 in
33.0 mm
|
0.551 in
14.0 mm
|
||
| $5.5625 - $5.8553 | Request the lead time here |
2.913 in
74.0 mm
|
304 Stainless Steel
|
0.945 in
24.0 mm
|
0.433 in
11.0 mm
|
||
| $2.0452 - $2.1529 | Request the lead time here |
3.543 in
90.0 mm
|
Galvanised Steel
|
1.299 in
33.0 mm
|
0.433 in
11.0 mm
|
||
| $6.9579 - $7.7096 | Request the lead time here |
3.15 in
80.0 mm
|
Die Cast Zinc
|
1.28 in
32.5 mm
|
0.846 in
21.5 mm
|
||
| $5.2515 - $5.8188 | Request the lead time here |
2.559 in
65.0 mm
|
Die Cast Zinc
|
1.043 in
26.5 mm
|
0.689 in
17.5 mm
|
||
| $11.2623 - $12.479 | Request the lead time here |
|
Steel
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue