Menu Search

Draw Latch with Keeper

In stock

Draw Latches and Keeper with a flexible, over-centre design. It benefits from a low profile; the keeper is concealed and fixed under the latch to aid this design feature.

Screw mounted design. The range includes options with a non-corrosive rubber handle.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Overall Length Material Overall Width Overall Height View
$21.9148 - $24.2824 Request the lead time here
Steel
32.0 mm
27.0 mm
$11.2623 - $12.479 Request the lead time here
Steel
20.0 mm
16.0 mm
  • of 2
Draw Latch - Overall Height:27.0 mm | 1.063 in ; Overall Length:140.0 - 160.0 - 160.0 mm; Steel

34000135

Price Range
$24.2824 - $21.9148

Stock Levels
Request the lead time here
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    27.0 mm
  • Overall Width
    32.0 mm
Draw Latch - Overall Height:16.0 mm | 0.63 in ; Overall Length:94.0 - 125.0 - 125.0 mm; Steel

34000133

Price Range
$12.479 - $11.2623

Stock Levels
Request the lead time here
Attributes
  • Type
    Latch & Keeper
  • Overall Height
    16.0 mm
  • Overall Width
    20.0 mm