Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Drawer Slides offer a partial extension such as 3/4 and full extention. The ball bearing Drawer Slides comes in a choice of material to accommodate various industry environments. This range is ideal to work on displays, workstations and medical equipments.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Load Capacity | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|
| $8.7957 - $9.2586 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $23.9151 - $25.1738 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $28.9576 - $30.4817 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $17.6242 - $18.5519 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $34.0002 - $35.7896 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $21.3939 - $22.5199 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $13.8301 - $14.558 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $26.4365 - $27.8278 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $11.3171 - $11.9126 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $15.0948 - $15.8893 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $16.3514 - $17.212 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $36.5214 - $38.4435 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $13.8382 - $14.5665 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $18.8725 - $19.8659 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $31.4789 - $33.1356 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $18.8808 - $19.8744 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $10.0523 - $10.5814 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $16.3595 - $17.2205 | Request the lead time here |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $7.5305 - $7.9268 | 3 In stock |
45.0 kg
45.0 kg
|
1.787 in
45.4 mm
|
0.512 in
13.0 mm
|
||
| $44.8986 - $49.7491 | Request the lead time here |
34.0 kg
34.0 kg
|
1.378 in
35.0 mm
|
0.5 in
12.7 mm