Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Dust Caps are designed to keep dust, humidity, dirt, ingress, and other contaminants out of locks. In addition, they offer excellent durability and resistance to wear and tear. They fit the exact hole sizes as the corresponding lock types.
These caps' snug fit and secure closure make them easy to install. As it is installed between the lock and the door, you will need to include the thickness of the dust cap base in your calculations when considering the appropriate grip range. Widely used in various industries, including electronics, automotive, and industrial manufacturing.
Please get in touch with customer service for other colours.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Cap Inside Diameter | Hole Diameter | Inner Ring Inside Diameter | View | |
|---|---|---|---|---|---|---|---|
| $1.5378 - $1.704 | Request the lead time here |
2.913 in
74.0 mm
|
0.787 in
20.0 mm
|
0.63 in
16.0 mm
|
|
||
| $0.9233 - $1.0231 | 10 In stock |