Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes. Typical applications include;anodizing, blasting, powder coating, e-coating and plating.
The caps have a flanged design and an internal seal that provides a secure fit. These caps are easy to fit; to ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Our range is available in different material options with various beneficial properties. Silicone is a premium masking material with high temperature and chemical resistance. EPDM is a more economical material option with lower heat resistance. Both Silicone and EPDM options can be used multiple times.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Height | Maximum Temperature | Inside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3782 - $0.3981 | Request the lead time here |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.362 in
9.2 mm
|
||
| $0.3296 - $0.6071 | Request the lead time here |
Black
|
EPDM
|
0.909 in
23.1 mm
|
356 °F
180 °C
|
0.382 in
9.7 mm
|
||
| $0.70 - $1.2898 | Request the lead time here |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.732 in
18.6 mm
|
||
| $0.6302 - $1.161 | Request the lead time here |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.657 in
16.7 mm
|
||
| $0.2103 - $0.3873 | Request the lead time here |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.236 in
6.0 mm
|
||
| $1.143 - $2.1056 | Request the lead time here |
Black
|
EPDM
|
1.969 in
50.0 mm
|
356 °F
180 °C
|
1.181 in
30.0 mm
|
||
| $0.4355 - $0.8024 | Request the lead time here |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.827 in
21.0 mm
|
||
| $0.3951 - $0.7278 | Request the lead time here |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.472 in
12.0 mm
|
||
| $0.3229 - $0.5947 | Request the lead time here |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.61 in
15.5 mm
|
||
| $0.9046 - $1.6664 | Request the lead time here |
Black
|
EPDM
|
1.969 in
50.0 mm
|
356 °F
180 °C
|
1.417 in
36.0 mm
|
||
| $0.1275 - $0.2347 | Request the lead time here |
Black
|
Silicone
|
0.039 in
1.0 mm
|
572 °F
300 °C
|
0.039 in
1.0 mm
|
||
| $0.1054 - $0.1109 | Request the lead time here |
Black
|
Silicone
|
0.031 in
0.8 mm
|
572 °F
300 °C
|
0.031 in
0.8 mm
|
||
| $0.1911 - $0.3522 | 7 In stock |
Black
|
Silicone
|
0.047 in
1.2 mm
|
572 °F
300 °C
|
0.047 in
1.2 mm
|
||
| $0.6711 - $1.2363 | Request the lead time here |
Natural
|
Silicone
|
2.047 in
52.0 mm
|
482 °F
250 °C
|
0.709 in
18.0 mm
|
||
| $0.0976 - $0.1027 | Request the lead time here |
Natural
|
Silicone
|
0.031 in
0.8 mm
|
572 °F
300 °C
|
0.031 in
0.8 mm
|
||
| $0.5305 - $0.9773 | Request the lead time here |
Black
|
EPDM
|
1.012 in
25.7 mm
|
356 °F
180 °C
|
0.61 in
15.5 mm
|
||
| $0.5574 - $0.5867 | Request the lead time here |
Black
|
EPDM
|
1.217 in
30.9 mm
|
356 °F
180 °C
|
0.575 in
14.6 mm
|
||
| $0.3152 - $0.5807 | Request the lead time here |
Black
|
EPDM
|
1.181 in
30.0 mm
|
356 °F
180 °C
|
0.283 in
7.2 mm
|
||
| $0.3882 - $0.4087 | Request the lead time here |
Black
|
EPDM
|
0.972 in
24.7 mm
|
356 °F
180 °C
|
0.441 in
11.2 mm
|
||
| $0.1087 - $0.2003 | Request the lead time here |
Natural
|
Silicone
|
0.035 in
0.9 mm
|
572 °F
300 °C
|
0.035 in
0.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue