Eccentric fixture clamps use an eccentric shaft to enable fine torque control and changeable grip while maintaining exact alignment and placement. The eccentric design distributes clamping force evenly while preserving precise alignment.
It offers rapid and forceful clamping and is built for durability and longevity. Used in precision machining, assembly, and hold-down applications.
Material: Stainless Steel, Steel Series Code: SR12113, SR12112
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | d1 | h1 | Clamping force max. kN | A/F1 | s1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $200.7009 - $222.3833 | Request the lead time here |
28.5
|
15.0
|
M16x2
|
12.70
|
26.6
|
12.0
|
2.54
|
||
| $289.7703 - $321.075 | Request the lead time here |
15.0
|
10.20
|
M8x1.25
|
6.35
|
3.5
|
5.0
|
1.01
|
||
| $294.487 - $326.3015 | Request the lead time here |
11.2
|
7.80
|
M6x1
|
4.75
|
3.5
|
4.0
|
1.01
|
||
| $170.6704 - $189.1085 | Request the lead time here |
9.6
|
3.8
|
M4x0.7
|
2.80
|
0.9
|
3.0
|
0.76
|
||
| $226.4862 - $250.9542 | Request the lead time here |
15.0
|
10.2
|
M8x1.25
|
4.55
|
3.5
|
5.0
|
1.01
|
||
| $189.4591 - $209.9269 | Request the lead time here |
9.6
|
3.80
|
M4x0.7
|
2.80
|
0.9
|
3.0
|
0.76
|
||
| $206.8327 - $229.1776 | Request the lead time here |
19.0
|
10.2
|
M10x1.5
|
6.35
|
8.8
|
7.0
|
1.27
|
||
| $181.9908 - $201.6518 | Request the lead time here |
11.2
|
7.8
|
M6x1
|
4.75
|
3.5
|
4.0
|
1.01
|
||
| $226.4862 - $250.9542 | Request the lead time here |
22.8
|
12.7
|
M12x1.75
|
9.52
|
17.7
|
8.0
|
2.03
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue