Eccentric Knife Edge Clamps offer a firm and accurate grip while requiring little surface contact. This clamp has knurls that enable the clamp to grab the workpiece with little touch, enabling accurate and secure clamping of workpieces with uneven surfaces.
It is especially useful for securely holding delicate or fragile materials without causing harm or distortion. The workpiece should be to the right of the clamp. Used in industries such as construction, assembly and welding applications.
Material: Hardened Steel Series Code: SR12120
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | d1 | h1 | Clamping force max. kN | s1 | d2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $300.6189 - $333.0958 | Request the lead time here |
19.0
|
10.2
|
M10x1.5
|
6.35
|
8.8
|
1.22
|
20.6
|
||
| $447.3122 - $495.6367 | Request the lead time here |
22.8
|
12.7
|
M12x1.75
|
9.52
|
17.7
|
2.03
|
25.4
|
||
| $486.6977 - $539.2772 | Request the lead time here |
19.0
|
10.2
|
M10x1.5
|
6.35
|
8.8
|
1.22
|
20.6
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue