Menu Search

Eccentric Pull Down Clamps

In production

Eccentric Pull-down Clamps with small, sturdy, and stable construction are perfect for supplying pull-down and side clamping forces in situations with limited space.

It combines a tapered cone with an offset eccentric thread to offer clamping above or below the component's surface. It is unaffected by swarf ingress and has a strong tensile and side thrust clamping force.

It features a low profile, a small footprint, and is simple to use. Ideal for clamping multi components in automotive, construction, and machining.

  • Perfect for pull-down and side clamping forces in limited space.
  • Ideal for clamping in automotive, construction, and machining applications.
  • Combines a tapered cone with an offset eccentric thread.
Material: Hardened Steel Series Code: SR12111

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability l1 w1 l3 min d1 l2 d2 w2 ±0.2 View
$116.2697 - $128.8307 Request the lead time here
16.0
6.6
8.0
M8
6.0
16.9
8.0
$102.0406 - $113.0644 Request the lead time here
8.0
3.5
4.0
M4
3.0
8.7
4.2
$109.7448 - $121.6008 Request the lead time here
24.0
10.1
12.0
M12
9.0
26.1
12.0
$122.7946 - $136.0605 Request the lead time here
20.0
8.3
10.0
M10
7.0
20.9
9.8
$118.4709 - $131.2697 Request the lead time here
6.0
3.0
3.0
M3
2.0
6.7
3.2
$109.902 - $121.775 Request the lead time here
12.0
5.4
6.0
M6
5.0
13.5
6.4
$105.1852 - $116.5486 Request the lead time here
10.0
4.2
5.0
M5
4.0
10.9
5.2
Eccentric Pull Down Clamp M8 16.9 16.0 Hardened Steel

20265564

Price Range
$128.8307 - $116.2697

Stock Levels
Request the lead time here
Attributes
  • d1
    M8
  • d2
    16.9
  • l1
    16.0
  • l2
    6.0
  • l3 min
    8.0
Eccentric Pull Down Clamp M4 8.7 8.0 Hardened Steel

20265540

Price Range
$113.0644 - $102.0406

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.7
  • l1
    8.0
  • l2
    3.0
  • l3 min
    4.0
Eccentric Pull Down Clamp M12 26.1 24.0 Hardened Steel

20265588

Price Range
$121.6008 - $109.7448

Stock Levels
Request the lead time here
Attributes
  • d1
    M12
  • d2
    26.1
  • l1
    24.0
  • l2
    9.0
  • l3 min
    12.0
Eccentric Pull Down Clamp M10 20.9 20.0 Hardened Steel

20265571

Price Range
$136.0605 - $122.7946

Stock Levels
Request the lead time here
Attributes
  • d1
    M10
  • d2
    20.9
  • l1
    20.0
  • l2
    7.0
  • l3 min
    10.0
Eccentric Pull Down Clamp M3 6.7 6.0 Hardened Steel

20265731

Price Range
$131.2697 - $118.4709

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.7
  • l1
    6.0
  • l2
    2.0
  • l3 min
    3.0
Eccentric Pull Down Clamp M6 13.5 12.0 Hardened Steel

20265557

Price Range
$121.775 - $109.902

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    13.5
  • l1
    12.0
  • l2
    5.0
  • l3 min
    6.0
Eccentric Pull Down Clamp M5 10.9 10.0 Hardened Steel

20265649

Price Range
$116.5486 - $105.1852

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    10.9
  • l1
    10.0
  • l2
    4.0
  • l3 min
    5.0