Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Expanding loc-down bolts, also called expansion bolts, are designed to offer fast and secure component clamping. It has an expanding mechanism that allows it to be readily inserted into pre-drilled holes for quick and straightforward clamping, minimising setup time and enhancing productivity.
Once installed, the bolts may be extended, putting pressure on the surrounding components and securely fastening them in place. Used with location pins and drill bushes in plates for quick and precise placement.
It eliminates the requirement for standard bolts while eliminating tooling interference from traditional clamping techniques. It is suited for high-speed machining of components and is utilised in manufacturing, construction, woodworking, and metalworking sectors.
Material: Stainless Steel, Alloy Steel Series Code: SR12098
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Type | View | |
|---|---|---|---|---|---|---|
| $418.7754 - $464.017 | Request the lead time here |
M16
|
Stainless Steel
|
Loc-down bolt
|
||
| $74.1327 - $82.1415 | Request the lead time here |
M10
|
Alloy Steel
|
Loc-down bushing
|
||
| $111.1598 - $123.1687 | Request the lead time here |
M16
|
Alloy Steel
|
Loc-down bushing
|
||
| $615.6242 - $682.1321 | Request the lead time here |
M10
|
Stainless Steel
|
Endmill cutter
|
||
| $295.4304 - $327.3467 | Request the lead time here |
M10
|
Stainless Steel
|
Loc-down bolt
|
||
| $295.4304 - $327.3467 | Request the lead time here |
M12
|
Stainless Steel
|
Loc-down bolt
|
||
| $123.345 - $136.6703 | Request the lead time here |
M10;M16
|
Stainless Steel
|
Bushing Installation Tool
|
||
| $664.915 - $736.748 | Request the lead time here |
M12;M16
|
Stainless Steel
|
Endmill cutter