Menu Search

Extension Springs

In production

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
198 results
Product SKUs information
Item Code Price range Availability Loaded Length Spring Rate Initial Tension Overall Length Material Load at Load Length Outside Diameter View
$14.3663 - $15.9184 Request the lead time here
10.26 N
127.0 mm
Stainless Steel
114.20 N
$5.3839 - $5.9656 Request the lead time here
6.23 N
44.5 mm
Carbon Steel
70.28 N
$5.70 - $6.3157 Request the lead time here
7.56 N
34.8 mm
Carbon Steel
83.63 N
$6.1947 - $6.8639 Request the lead time here
7.56 N
69.9 mm
Carbon Steel
83.63 N
$5.1223 - $5.6758 Request the lead time here
2.22 N
19.1 mm
Carbon Steel
23.58 N
$5.1223 - $5.6758 Request the lead time here
2.22 N
76.2 mm
Carbon Steel
23.58 N
$5.3321 - $5.9082 Request the lead time here
6.23 N
50.8 mm
Carbon Steel
70.28 N
$5.4095 - $5.9939 Request the lead time here
1.78 N
31.8 mm
Carbon Steel
19.57 N
$7.0747 - $7.8389 Request the lead time here
1.48 N
34.8 mm
Stainless Steel
16.30 N
$8.7875 - $9.7368 Request the lead time here
12.32 N
50.8 mm
Carbon Steel
137.09 N
$11.3872 - $12.6175 Request the lead time here
27.89 N
76.2 mm
Carbon Steel
309.98 N
$8.5712 - $9.4971 Request the lead time here
1.48 N
50.8 mm
Stainless Steel
16.30 N
$8.3382 - $9.239 Request the lead time here
6.30 N
76.2 mm
Stainless Steel
69.66 N
$10.6383 - $11.7876 Request the lead time here
6.30 N
114.3 mm
Stainless Steel
69.66 N
$7.3923 - $8.1909 Request the lead time here
0.71 N
22.4 mm
Stainless Steel
7.67 N
$5.1223 - $5.6758 Request the lead time here
2.22 N
15.8 mm
Carbon Steel
23.58 N
$5.1223 - $5.6758 Request the lead time here
2.22 N
22.4 mm
Carbon Steel
23.58 N
$8.2369 - $9.1268 Request the lead time here
6.30 N
50.8 mm
Stainless Steel
69.66 N
$7.3923 - $8.1909 Request the lead time here
0.71 N
44.5 mm
Stainless Steel
7.67 N
$5.1223 - $5.6758 Request the lead time here
2.22 N
44.5 mm
Carbon Steel
23.58 N
  • of 10
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 0.88 Nmm

1217561

Price Range
$15.9184 - $14.3663

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    127.0 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 2.57 Nmm

1217422

Price Range
$5.9656 - $5.3839

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 5.46 Nmm

1217442

Price Range
$6.3157 - $5.70

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    34.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 1.61 Nmm

1217448

Price Range
$6.8639 - $6.1947

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    69.9 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 2.42 Nmm

1217389

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    19.1 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.30 Nmm

1217401

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 10.6 mm | 0.417 in ; Spring Rate: 2.07 Nmm

1217423

Price Range
$5.9082 - $5.3321

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.49 Nmm

1217428

Price Range
$5.9939 - $5.4095

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    31.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.31 Nmm

1217528

Price Range
$7.8389 - $7.0747

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    34.8 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 5.94 Nmm

1217454

Price Range
$9.7368 - $8.7875

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    50.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 19.1 mm | 0.752 in ; Spring Rate: 11.47 Nmm

1217467

Price Range
$12.6175 - $11.3872

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    76.2 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.15 Nmm

1217531

Price Range
$9.4971 - $8.5712

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 1.18 Nmm

1217548

Price Range
$9.239 - $8.3382

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    76.2 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 0.70 Nmm

1217551

Price Range
$11.7876 - $10.6383

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    114.3 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.25 Nmm

1217476

Price Range
$8.1909 - $7.3923

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    22.4 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 3.99 Nmm

1217388

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    15.8 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 1.73 Nmm

1217390

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    22.4 mm
  • Material
    Carbon Steel
Extension Spring - Outside Diameter: 12.7 mm | 0.5 in ; Spring Rate: 2.16 Nmm

1217544

Price Range
$9.1268 - $8.2369

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    50.8 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.09 Nmm

1217482

Price Range
$8.1909 - $7.3923

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Maximum Application Temperature
    260 °C
  • Overall Length
    44.5 mm
  • Material
    Stainless Steel
Extension Spring - Outside Diameter: 6.1 mm | 0.24 in ; Spring Rate: 0.60 Nmm

1217396

Price Range
$5.6758 - $5.1223

Stock Levels
Request the lead time here
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Maximum Application Temperature
    121 °C
  • Overall Length
    44.5 mm
  • Material
    Carbon Steel